BSW

  Configure Your Product Using the Options Below

BSW

.100" Bottom Entry Socket Strip

rohs logo

Configured Part Number
.
.
Features

  • Application: Single and double row up to 72 pins; mounts on the underside of PCB for extra low profile applications

  • Contact System: Tiger Buy™

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Standard and low insertion force contacts with standard solder tails

  • Termination: Through-hole

Specs Kit

Secured form. No spam.

. .
.
.
. .
.