EPLSP

  Configure Your Product Using the Options Below

EPLSP

0.80 mm Eye Speed® I/O Rugged Latching High-Speed Cable Assembly

rohs logo

Configured Part Number
.
.
Features

  • Supports SAS, SATA, Fibre Channel, Ethernet, PCIe® and InfiniBand™ protocols

  • High-cycle Edge Rate® contact system

  • Rugged positive latch

  • 32 AWG low skew pair twinax cable

  • Available in 19 and 31 positions

  • Small 25.40 mm bend radius high flex cable

Specs Kit

Secured form. No spam.

. .
.
.
. .
.