ERF8

Product Specs
  Configure Your Product Using the Options Below

0.80 mm Edge Rate® Rugged High-Speed Socket

rohs logo set logo

The ERF8 is a board-mounted socket designed for use in high-speed systems. The ERF8 uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and 56 Gbps PAM4 performance. The ERF8 mates with ERM8 board-mounted headers.

Configured Part Number
.
.
Features

  • Rugged Edge Rate® contact

  • Smooth broad milled contact surface for increased wear life

  • 1.5 mm contact wipe

  • 56 Gbps PAM4 performance

  • High mating cycles to 1,000

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Positions: Up to 200

  • Stack Height: 7 mm–18 mm

  • Final Inch® break out region data available

  • 360º shielding available (ERF8-S)

  • Latching and extended guide post options

Specs Kit

Secured form. No spam.

. .
.
.
. .
.