IP5

  Configure Your Product Using the Options Below

IP5

4.00 mm IsoRate® 50 Ohm High-Isolation RF Plug Strip

rohs logo

Configured Part Number
.
.
Features

  • 4.00 mm (.1575") pitch

  • 90% performance at 50% cost of traditional RF

  • Performance: Up to 9.5 GHz / 19 Gbps  

  • Positions: 1, 2, 4, 6, 8, 12, 16

  • Rows: Single

  • Stack height: 10.00 mm

Specs Kit

Secured form. No spam.

. .
.
.
. .
.