PRFIA

Product Specs
  Configure Your Product Using the Options Below

50 Ohm, In-Series Adaptor

Configured Part Number
.
.
Features

  • In-series precision RF adaptors

  • Applications: precision measurement or SMPM adaptors for high-density blind-mate applications

  • SMPM spring-loaded adaptors provide higher vibration tolerance for maintaining consistent signal contact

  • Straight orientation, 50 Ohm impedance

  • SMPM, 1.85 mm, 2.40 mm or 2.92 mm

Specs Kit

Secured form. No spam.

. .
.
.
. .
.