RS316

  Configure Your Product Using the Options Below

RS316

50 Ohm RF Cable Assembly, Double Shielded RG 316 Cable

Configured Part Number
.
.
Features

  • Available with SMA termination

  • Double Shielded, 24 AWG, RG cable

  • Single or double ended

  • Non-magnetic options available for medical and aerospace applications

  • Impedance: 50 Ω

  • Bend Radius: 12.8 mm Min

  • Capacitance: 95.8 pF/meter

  • Operating Temp: -50 ºC to +165 ºC

  • Frequency Range: 6 GHz max (cable & connector dependent)

Specs Kit

Secured form. No spam.

. .
.
.
. .
.