SEM

Product Specs
  Configure Your Product Using the Options Below

Micro Tiger Eye™ Socket Strip, 0.80 mm pitch

rohs logo

Configured Part Number
.
.
Features

  • Pitch: 0.80 mm (.0315")

  • Contact System: Tiger Eye™

  • Orientation: Vertical

  • Termination: Surface mount

  • Application: Polarized double row multi-finger Beryllium Copper contact system to 100 pins

  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements

  • Up to 8 Gbps performance

Specs Kit

Secured form. No spam.

. .
.
.
. .
.