SMPM-RA-TH

Product Specs
  Configure Your Product Using the Options Below

SMPM-RA-TH

Product Specs

50 Ohm SMPM Plugs to 65 GHz, Right-Angle

Configured Part Number
.
.
Features

  • Miniature push-on connectors; 30% smaller than SMP

  • Bullet adaptors for board-to-board blind mate applications

  • Low VSWR

  • Full detent or smooth bore

  • Right-angle plugs

Specs Kit

Secured form. No spam.

. .
.
.
. .
.