TNC-TH

Product Specs
  Configure Your Product Using the Options Below

TNC-TH

Product Specs

50 Ohm TNC Jack, Through-hole

rohs logo

Configured Part Number
.
.
Features

  • Impedance: 50 ohm

  • Orientation: right-angle

  • Performance: up to 6 GHz

  • Termination: Through-hole

Specs Kit

Secured form. No spam.

. .
.
.
. .
.