High-Density RF Connectors, 75 Ohm

High-Density BNC RF connectors, 75 Ohm with 4x the density of standard BNC solutions.

Features

  • 75 ohm performance

  • Designed to maximize panel density

  • 4x the panel density of standard BNC

  • 20% lighter than standard BNC

  • Quarter turn coupling design

  • CoaXPress® 2.0 compliant

Downloads & Resources

Literature

High-Speed Cable Interconnect Solutions Guide

High-Speed Cable Interconnect Solutions Guide

Download PDF
RF Interconnect Full Line Solutions Catalog

RF Interconnect Full Line Solutions Catalog

Download PDF

Technical Documents

Videos

Samtec 12G SDI Signal Processing/Transmission Demonstration NAB 2017
Samtec 12G SDI Signal Processing/Transmission Demonstration NAB 2017
12G-SDI Solutions
12G-SDI Solutions

Products

HDBNC-BM

75 Ohm High-Density BNC Bulkhead Jack, Mixed Technology, Die Cast
Features
  • 75 ohm impedance

  • Optimized for 12G-SDI Broadcast Video solutions

  • Low profile, right-angle mixed technology die cast bulkhead jack

  • Designed for use in pick-and-place machines for high-volume manufacturing

  • For (1.60 mm) .062" PCB or (3.18 mm) .125" PCB

Product Image for HDBNC-BM

HDBNC-BH

75 Ohm High-Density BNC Bulkhead Jack, Through-hole
Features
  • 20% reduction in weight of traditional BNCs

  • 4X the panel density of traditional BNCs

  • Bayonet latch

  • Optimized for 12G-SDI Broadcast Video solutions

  • Straight and right-angle available

HDBNC-BH Series Thumbnail Image

HDBNC-TH

75 Ohm High-Density BNC Jack, Through-hole
Features
  • 20% reduction in weight of traditional BNCs

  • 4X the panel density of traditional BNCs

  • Bayonet latch

  • Optimized for 12G-SDI Broadcast Video solutions

HDBNC-TH Series Thumbnail Image

HDBNC-EM

75 Ohm High-Density BNC Jack, Edge Mount
Features
  • 20% reduction in weight of traditional BNCs

  • 4X the panel density of traditional BNCs

  • Bayonet latch

  • Optimized for 12G-SDI Broadcast Video solutions

HDBNC-EM Series Thumbnail Image

HDBNC-CA

75 Ohm High-Density BNC Plug, Cable Connector
Features
  • 75 ohm impedance

  • Straight plug available on RG 6 or Belden 1694A/1855A/4694R/4855R cables

  • High-Density BNC cable connector

HDBNC-CA Series Thumbnail Image

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More RF Connectors