12G-SDI Broadcast Video Solutions

12G-SDI Broadcast Video Solutions

The broadcast video ecosystem is continually changing, resulting in increased demands for high-capacity 4K and beyond digital transmission through today’s SDI infrastructures and the emerging video-over-IP infrastructures. This requires expanded capabilities throughout the broadcast video chain, from camera to consumer.

SMPTE (Society of Motion Picture and Television Engineers®) has been governing many of the advancements.

The SMPTE ST 2082 standard defines the mapping of various source image formats onto a single-link, dual-link and quad-link serial digital interface operating at a nominal rate of 12 Gbps.

The 12G-SDI (12 Gbps Signal/Data Serial Interface) data flow has a correlating physical structure outlined for broadcast and digital video production. This includes specifying characteristics of the coaxial cable assemblies and connectors within the system: 75 Ohm impedance, with a BNC or DIN 1.0/2.3 mating interface. Samtec’s high-density BNC interface is also a popular 12G-SDI solution.

Samtec offers proprietary BNC and high-density BNC products, designed for use in pick-and-place machines for high-volume manufacturing. In addition, a full line of RF interconnects are available supporting frequencies from 6 GHz to 110 GHz. As a manufacturer of a broad line of electronic interconnects, other Samtec broadcast video solutions include high-speed arrays and edge cards, copper and optical Flyover® assemblies, and backplane.

12G-SDI logo

BNC & High-Density BNC

Pick-and-Place Solutions

BNC & High-Density BNC video

12G-SDI

Interconnect Solutions

12G-SDI video

12G-SDI, 75 Ω Connectors

12G-SDI, 75 Ω Connectors
75 Ω Products Orientations Part Numbers
BNC Straight, through-hole BNC7T-J-P-GN-ST-TH1
BNC Bulkhead jack, right-angle BNC7T-J-P-GN-RA-BH1
BNC Bulkhead jack, edge mount (.062" PCB) BNC7T-J-P-GN-ST-EM1
BNC Bulkhead jack, edge mount (.093" PCB) BNC7T-J-P-GN-ST-EM2
BNC Low profile, bulkhead jack, right-angle (.062" PCB) BNC7T-J-P-GN-RA-BM1D Die Cast
BNC Low profile, bulkhead jack, right-angle (.125" PCB) BNC7T-J-P-GN-RA-BM2D Die Cast
BNC Straight, tall through-hole BNC7T-J-P-GN-ST-TH2D Die Cast
BNC Bulkhead jack, right-angle BNC7T-J-P-GN-RA-BH2D Die Cast
BNC Bulkhead jack, edge mount (.062" PCB) BNC7T-J-P-GN-ST-EM1D Die Cast
BNC Bulkhead jack, edge mount (.093" PCB) BNC7T-J-P-GN-ST-EM2D Die Cast
High-Density BNC Straight, through-hole HDBNC-J-P-GN-ST-TH1
High-Density BNC Bulkhead jack, straight, through-hole HDBNC-J-P-GN-ST-BH1
High-Density BNC Bulkhead jack, right-angle HDBNC-J-P-GN-RA-BH2
High-Density BNC Bulkhead jack, edge mount HDBNC-J-P-GN-ST-EM1
High-Density BNC Low profile, bulkhead jack, right-angle (.062" PCB) HDBNC-J-P-GN-RA-BM1D Die Cast
High-Density BNC Low profile, bulkhead jack, right-angle (.125" PCB) HDBNC-J-P-GN-RA-BM2D Die Cast
DIN Straight, through-hole DIN7A-J-P-GF-ST-TH1
DIN Bulkhead jack, right-angle DIN7A-J-P-GF-RA-BH1

75 Ω & 12G-SDI Cable Assemblies

75 Ω & 12G-SDI Cable Assemblies
Cable Type Gauge Bend Radius Impedance Connector Options Series
RG 179 28 10.2 mm (min.) 75 Ω
75 Ω
75 Ω
75 Ω
75 Ω
MCX
MMCX
SMB
BNC
DIN 1.0/2.3
RF179
RF179
RF179
RF179
RF179
Belden 1855A 23 38.1 mm (min.) 75 Ω
75 Ω
High-Density BNC
DIN 1.0/2.3
RFB8T
RFB8T
12G-SDI, Belden 4855R 23 41 mm (min.) 75 Ω
75 Ω
High-Density BNC
DIN 1.0/2.3
RFC8T
RFC8T
Belden 1694A 18 69.85 mm (min.) 75 Ω
75 Ω
75 Ω
BNC
High-Density BNC
DIN 1.0/2.3
RFB6T
RFB6T
RFB6T
12G-SDI, Belden 4694R 18 70 mm (min.) 75 Ω
75 Ω
75 Ω
BNC
High-Density BNC
DIN 1.0/2.3
RFC6T
RFC6T
RFC6T
RG 6 18 69.85 mm (min.) 75 Ω
75 Ω
75 Ω
BNC
High-Density BNC
DIN 1.0/2.3
RFA6T
RFA6T
RFA6T

For additional RF solutions visit samtec.com/RF

High-Performance Broadcast Video Solutions

Samtec offers a wide variety of interconnect solutions that support performance, density and latency demands of the broadcast video market.

System-Level Signal Integrity Services

Samtec’s team of in-house RF and Signal Integrity experts provide application-specific system support. Support includes optimizing the RF board launch design, simulation and physical test-and-measurement verification, or custom product solutions. For more information, please contact [email protected].

Launch - Design Services - HDR RF Tester

Application Specific
Design Support

Launch
Optimization

Test & Measurement
Verification

Simulation
Assistance

Full Channel
Analysis

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...
Samtec will be demonstrating next-gen, high-performance optical and copper interconnect solutions at the upcoming OFC 2024 Exhibition at the San Diego Convention Center, San Diego, CA March 26-28, 2024. OFC […] The post Samtec Exhibits at OFC 2024 in San Diego appeared first on T...