High-frequency Precision RF interconnects to 34 GHz

FEATURES

  • Performance to 34 GHz
  • Cable connector on 23 AWG solid dielectric low loss microwave cable (RF23S)
  • Board level edge mount upon request

VIDEOS

Precision RF to 110 GHz - Samtec

Products

RF23S

Solid Dielectric, 23 AWG Microwave Cable Assembly

Features
  • VSWR: See RF23S Report
  • Impedance: 50 Ω
  • Bend Radius: 8.89 mm Min
  • Capacitance: 95.45 pF/meter
  • Operating Temp: -40 ºC to +200 ºC
  • Frequency Range: 34 GHz Max. (cable & connector dependent)
  • Insertion Loss: See RF23S Graph
  • 23 AWG solid dielectric low loss microwave cable
  • End 2 options: 3.50 mm
Solid Dielectric, 23 AWG Microwave Cable Assembly

PRF35

Precision 3.50 mm Cable Connector

Features
  • 3.50 mm precision RF cable connectors
  • Prints available
  • Contact Samtec's RF Group for more information.
Precision 3.50 mm Cable Connector

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...