|
High Speed - Samtec High Speed cable assemblies
utilize high speed connectors and cable to achieve high performance (i.e. low insertion
loss) with either 38 AWG micro ribbon coax cable or 30 AWG ribbon twinax cable.
Discrete Wire - Samtec's Discrete
Wire Assemblies are available in a wide variety including MMSS/MMSD,
and SFSD/TFSD/TFSS.
I/O - Samtec's High Speed and High
Speed I/O Cable Assemblies are available with a variety of I/O connectors including
Edge Rate, High Density, Low Skew, and HDMI.
RF - Samtec's RFXXX Series are RF
cable assemblies that terminate to MCX, MMCX, SMA, MHF, and other RF connectors in both 50 and 75 ohm systems.
As Samtec builds the complete cable assemblies, procurement is easy.
IDC - Samtec has a wide variety
of Rugged Insulation Displacement Cable Assemblies on .100" (2,54mm), 2mm (.0787"),
and .050"(1,27mm) pitch including both male and female as well as single and
double row assemblies.
Sealed I/O Systems - Acclimate™
Sealed I/O Systems are ideal for IP68 Sealed applications and are available in Circular
designs with rugged Tiger Eye™, USB, Ethernet, Power, and High Density inserts as
well as Rectangular designs with High Density, Ethernet, and Power inserts.
EQRF - The EQRF Series is a
combination cable assembly that has a Samtec .8mm (.0315") QTE/QSE Q Strip® high
speed connector on one end split out with discrete RF connectors on the other ends.
|
|