HIGH SPEED BOARD-TO-BOARD
EDGE CARD / MICRO BACKPLANE
MICRO PITCH BOARD-TO-BOARD
STANDARD BOARD-TO-BOARD
RUGGED / POWER
HIGH SPEED CABLE ASSEMBLIES
ACTIVE OPTICS
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
Custom Products
Unique and Custom RF Capabilities
Samtec incorporates RF into unique cable assemblies and board level systems.
Unique RF Interconnects
IJ5/IP5/IJ5C  - IsoRate Isolated Transmission Line Connectors  
  • IsoRate™ - IsoRate products are high performance isolated transmission line solutions at a substantial savings over machined RF connectors.
  • Utilize Edge Rate contacts surrounded by coaxial grounds
  • Saves board space compared to traditional BNCs
  • Performance:Performance:
      Insertion loss
          <1 db to 6.2 GHz
          <3 dB to 10.5 GHz
      VSWR
          <1.4 to 5.4GHz
      Isolation
          Better than 80 dB to 1.3 GHz
          Better than 70 dB to 7.6 GHz
  • IJ5/IP5 Series Board level connectors
  • IJ5C IsoRate Cable Assembly
  • Click here for more information
RF25M/CCH BullsEye Low Cost, High Performance Test Points  
  • Eliminate costly high performance SMA connectors from boards.
  • Utilize Edge Rate contacts surrounded by coaxial grounds.
  • Single or ganged configurations
  • RF25M - BullsEye cable assembly
  • CCH - BullsEye high performance test point
  • Click here for more information
cch
QMS/QFS - RF Q2™ Headers and Sockets
  • .635mm (.025") pitch Q2™ high speed connectors
  • MMCX-scale RF plugs on header ends
  • MMCX-scale RF jacks on socket ends
  • Increased insertion depth for rugged applications
  • Up to 208 signal pins and up to 64 signal pairs standard
  • Application specific differential pairs also available

RFDL2 - RF Flex Data Link

 
  • 2 layer flex
  • 3 positions
  • Straight and right angle orientation
rfdl2
EQRF - Combo High Speed Connector/RF Coax Cable Assemblies
  • High Speed .8mm (.0315") pitch
    (Q Strip®) sockets or terminals
  • Choice of MMCX, MCX, or SMA Plugs or Jacks
  • 40 or 80 RF connectors
  • Choice of RG316 or RG178 coax cable systems
s
GRF1-C - Ganged In-Line RF Cable Systems
  • Ganged in-line MMCX-scale RF Plugs
  • 2, 4, 6, or 8 positions
  • RG316 coax cable single or double ended
  • Optional captive panel screws
GRF1-J/GRF1-P - Ganged In-line RF Plugs and Jacks
  • Ganged in-line (MMCX-scale) plugs or jacks
  • 2, 4, 6, or 8 positions
  • Straight or right-angle orientation
  • PCB Mount, through-hole termination
  • Through-hole threaded inserts standard on ganged in-line jacks
  • Jacks also mate with ganged in-line RF cables
Custom RF Cable Capabilities
Custom and Application Specific Assemblies and Systems
  • Other RF connectors including SMP, SMA 2.92, QMA, SMC, UHF, 1.0/2.3 and mini UHF
  • I/O assemblies
  • Flexible microwave cable
  • High Density mass termination blocks (pogo pin and compression coax)
  • Custom grounding and signal pin geometry
  • Double shielded, Semi-rigid, semi-flex, and other cable styles
  • Alternative platings
Custom Board Level RF Capabilities
Custom and Application Specific RF Systems
  • Combo RF connectors with open pin field arrays
  • Other RF connectors including QMA, SMC, UHF, 1.0/2.3 and Mini UHF
  • Higher precision termination for lower loss
  • Custom orientations
  • Alternative platings

Click here to Build a RF Cable Assembly. This interactive program helps to easily create a valid part number for a RF cable assembly, view a print, request a sample or place an order.

Click here for RF Cable Specifications. To view an RF Minimum Bend Radius Chart, click here.

Flip through our  Modified and Custom Interconnect eGuide or contact our ASP Group for more information.

For RF product offering questions, please contact our RF Group. For RF Signal Integrity inquiries, please contact our Signal Integrity Group.

 

 
Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc