|
HIGH SPEED I/O CABLE SYSTEMS
|
|
| Eye Speed™ I/O Assemblies |
Specifications
- Pitch: .8mm (.0315”)
- Cable: 32 AWG twinax
- Positions: 19 (4x) or 31 (8x)
- Standard Lengths: 1m, 2m, 3m, 5m
- Performance: 2.01 GHz @ 1m
|
Series
-
EPLSP – Eye Speed™ Cable Assembly
-
ERI8 – Board Level Socket
-
ERC – Board Level
Cage
|

 |
Features
- Rugged External I/O Cable
- Hot plug / hot swap
- Full connector-to-connector interface
- High cycles
- Applicable for many high speed differential protocols
- Custom lengths available
|
Additional Links
|
| Eye Speed™ I/O Assemblies |
Specifications
- Pitch: .635mm (.025")
- Cable: 32 AWG low skew pair cable
- Contacts: 35
- Standard Lengths: 1m, 2m
- Performance: 6.44 GHz @ 1mm
|
Series
-
HDLSP – Eye Speed™ High Density Cable
-
HDI6 – Board Level Socket
-
HDC – Board Level
Cage
|
 |
Features
- Superior signal integrity with HyperTransport HT 3.1
performance
- Industries densest I/O cable system
- Designed for heavy duty handling
- 48 pairs in 28mm x 14mm panel opening
|
Additional Links
|
| QSFP+ Active Optical Cable |
Specifications
- Contacts: 4 Channels
- Standard Lengths: 1m, 10m, 100m
- Performance: Up to 10.5 Gbps
per lane
|
Series
- QSFPO – Quad SFP Active Optical Cable
Assembly
- QSFP8 – Quad SFP Connector for Active
Optical Cable Assembly
- 40 Gbps QSFP+
- 56 Gbps QSFP+
|
 |
Features
- QSFP compatible
- Fully compliant to Infiniband and Ethernet protocols
- Virtually zero crosstalk
- Small diameter cable (3mm) for increased airflow in
rack
- 40 Gbps aggregate bandwidth
- 56 Gbps aggregate bandwidth (in design)
- 40 Gbps QSFP+ Optical Engine
- 56 Gbps QSFP+ Optical Engine
- One piece direct attach assembly
|
Additional Links
eBrochure
Contact us
|
| PCI Express |
Specifications
- Contacts: 4 Channels
- Standard Lengths: Up to 300m
- Performance: Up to 10.5 Gbps
per lane
|
Series
- PCIe – PCI Express Active Optical Cable
|
 |
Features
- PCIe X4 active optical cable
- Supports Gen1, Gen2 and Gen3 rates
- Supports PCIe auxiliary signaling (PWRON, PERST, PRSNT, WAKE)
- Plug compatible with standard PCI3 iPass connectors
- 2.0mmfiber cable diameter
|
Additional Links
eBrochures
Contact us
|
|
H-Port™ High Speed I/O Assemblies |
Specifications
- Cable:
- 30 AWG Shielded Twisted Pair
- 26 AWG Low Skew Pair: 1m, 2m, 3m, 5m
- Performance:
|
Series
-
HPSTP – Micro Shielded Twisted Pair Assembly
-
HDMR – Board Level Connector
-
MHDMR – Mini Board Level Connector
|


|
Features
- HDMI compatible form factor
- Higher performance than HDMI
- 5 or 8 differential pairs
- Rugged external cable
- Latching versions available
- Hot plug / hot swap
- Applicable for many high speed differential protocols
- Custom lengths available
|
Additional Links
|
| V-Port™ High Speed I/O Assemblies |
Specifications
- Cable:
- 30 AWG Shielded Twisted Pair
- 26 AWG Low Skew Pair
- Signal Pairs: 8, 12, 16, or 24
- Standard Lengths: 1m, 2m, 3m, 5m
|
Series
-
VPLSP
– Low Skew Pair Assembly
-
VPSTP – Micro Shielded Twisted Pair Assembly
-
VRDPC – Board Level I/O Receptacle
|

 |
Features
- Rugged external cable
- Captive panel screws
- Custom lengths available
- Custom equalization available
|
Additional Links
|
| USB Cable |
Specifications
- End Options: USB, Mini USB, USB-B, Mini USB-B
- Standard Lengths: 1m, 2m, 3m, 5m
|
Series
-
MUSB
– Mini USB Interface
-
USB-A
– USB Interface, Type A
-
USB-AM
– Male PCB Mount USB
-
USB-B
– USB interface, Type B
-
USBC
– Standard USB and MINI USB Cable Assemblies
-
USBR-A – High
Retention USB, Type A
-
USBR-B – High Retention USB,
Type B
|
 |
Features
- Rugged external cable
- High cycles
- High retention board mate available
- Custom lengths available
|
Additional Links
|
| High Density AccliMate™ Sealed Rectangulars |
Specifications
- Contacts: 20, 30, or 40
- Pitch: .050” (1,27mm)
- Wire: 28 AWG
|
Series
- RC5 – Cable Assembly Plug
- RPC5 –
Panel Cable-to-Board Assembly
- RPB5 – Panel Receptacle
|

 |
Features
- Meets IP68 specifications for dust and waterproof sealing
- Saves space
- Ideal for small form factor and low profile applications
- Dust caps available
- Cable-to-panel and panel-to-board orientations
- Audible click positive latching
|
Additional Links
|
| Ethernet AccliMate™ IP68 Sealed Rectangulars |
Specifications
- Contacts: 1 or 2 Ports (RPBE only)
- Wire: 28 AWG
|
Series
- RCE – Cable Assembly Plug
- RPCE –
Panel Cable-to-Board Assembly
- RPBE – Panel Receptacle
- RCEF - Ethernet Field Termination kit
|
  |
Features
- Cat5e Capable
- Meets IP68 specifications for dust and waterproof sealing
- Saves space
- Ideal for small form factor and low profile applications
- Dust caps available
- Cable-to-panel and panel-to-board orientations
- Audible click positive latching
|
Additional Links
|
| USB AccliMate™ IP68 Sealed Rectangulars |
Specifications
- Wire: Varies depending upon options
|
Series
- RCU – Cable Assembly Plug
- RPCU –
Panel Cable-to-Board Assembly
- RPBU – Panel Receptacle
|
  |
Features
- Metal squeeze latch
- Meets IP68 specifications for dust and waterproof sealing
- Saves space
- Ideal for small form factor and low profile applications
- Dust caps available
- Cable-to-panel and panel-to-board orientations
- Audible click positive latching
|
Additional Links
|
| Ethernet and USB AccliMate™ IP68 Sealed Circulars |
Specifications
- End Options: USB (A, B, & Mini B) or Ethernet
- Shell Sizes: 10 or 17
- Standard Lengths: 2m, 3m, 5m
|
Series
-
SCPE – Ethernet Cable Plug
-
SCRE – Ethernet Panel Adapter
-
SCRES – Ethernet Panel Mount Cable Receptacle
-
SCPFE – Ethernet Field Termination Kit
-
SCPU – USB Cable Plug
-
SCRU – USB Panel Adapter
-
SCRUS – USB Panel Mount Cable Receptacle
|

 |
Features
- IP68 Rated
- Dust caps available
- Ethernet field termination kit available
- Termination from panel-to-board via standard cables
- Custom lengths available
|
Additional Links
|
| Related Links |
|
High Speed Cable Information
|
If you do not find the product series you are looking for above, please contact
eNewProducts.
To ensure a product meets TS 16949, automotive, or any other specific standards,
the product must be an ACD Series. Go to www.samtec.com/TS
for complete details.
|