HIGH SPEED BOARD-TO-BOARD
EDGE CARD / MICRO BACKPLANE
MICRO PITCH BOARD-TO-BOARD
STANDARD BOARD-TO-BOARD
RUGGED / POWER
HIGH SPEED CABLE ASSEMBLIES
ACTIVE OPTICS
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
High Speed Board-to-Board
HIGH DENSITY ARRAYS
SEARAY™
Specifications
  • Pitch: .050” (1,27mm) & .8mm (.0315")
  • Stack Height: 7-17,5mm
  • Contacts:  Up to 500 I/Os
  • Performance:
    Up to 18 GHz / 36 Gbps
Series
Features
  • Maximum routing and grounding flexibility
  • Lower insertion/extraction forces vs typical array products
  • Numerous row options: Slim 4 row – 10 row
  • “Zippered” mating/unmating
  • Unique solder charge technology
  • Fixturing required to process right angle eight and ten row options
Additional Links
LP Array
Specifications
  • Pitch: .050” (1,27mm)
  • Stack Height: 4 - 5mm
  • Contacts:  Up to 180 I/Os
Series
  • LPAM – .050" Terminal
  • LPAF – .050" Socket 
LPAM/LPAF
Features
  • Low Profile
  • Open pin field design
  • Unique solder charge technology
Additional Links
HD Mezz* Open Pin Field Array
Specifications
  • Pitch: 1,20mm (.0472”)
  • Stack Height: 20-35mm
  • Contacts:  299, 195, or 143 I/Os
  • Performance: Up to 9.5 GHz / 19 Gbps
Series
  • HDAF – 1,20mm Socket
  • HDAM – 1,20mm Terminal
hdm


hd
Features
  • Open pin field design
  • Better performance at taller stack heights
  • Intermateable with Molex Inc HD Mezz*

*HD Mezz is a Molex product that is intermatable with Samtec’s HD Mezz system.
HD Mezz is a trademark of Molex Incorporated.

Additional Links
DP Array™ (Differential Pair Array)
Specifications
  • Pitch: 2,16mm (.0850”)
  • Stack Height: 10mm, 14mm, 17mm
  • Contacts:  Up to 100 I/Os
  • Performance: Up to 7.0 GHz / 14 Gbps Series
Series
 
Features
  • Staggered pin layout reduces grounds
  • Up to 168 usable pairs
  • No return paths needed
  • Perimeter grounds simplify routing
  • Unique solder crimp on tails
Additional Links
Z Beam® One Piece Interface
Specifications
  • Pitch: .050” (1,27mm) 
  • Contacts:  Up to 900 I/Os
  • Stack Height: 1,65mm & 3mm Series
Series
  • GFZ – .050” (1,27mm)  One Piece Interface

Features
  • Solderless connection with compression tail
  • Low Profile
  • Easy to replace: Allows field upgrade/exchange
  • Minimizes coefficient and thermal expansion issues
Additional Links

If you do not find the product series you are looking for above, please contact eNewProducts.

To ensure a product meets TS 16949, automotive, or any other specific standards, the product must be an ACD Series. Go to www.samtec.com/TS for complete details.
Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc