Micro high-frequency system for use when performance and space limitations are a concern.

FEATURES

  • Performance to 10 GHz
  • Flexible .047" DIA cable with HMHF1 termination
  • .081 mm & 1.13 mm DIA coax cables with MHF1, MHF3 or MHF4 connectors

Products

RF047

50 Ohm .047" Diameter RF Flexible Cable Assembly

Features
  • VSWR: See RF047 Report
  • Impedance: 50 Ω
  • Bend Radius: 5.0 mm Min
  • Capacitance: 95.14 pF/meter
  • Operating Temp: -65 ºC to +165 ºC
  • Frequency Range: 20 GHz max (cable & connector dependent)
  • Insertion Loss: See RF047 Report
  • 28 AWG, CCA 047 (.047") cable
  • Available with SMA and HMHF1 terminations
  • U.FL compatible plug to 500 cycles (HMHF1)
50 Ohm .047" Diameter RF Flexible Cable Assembly

MH081

Micro High Frequency RF Cable Assembly, 0.81 mm DIA Coax Cable

Features
  • VSWR: See MH081 Graph
  • Impedance: 50 Ω
  • Bend Radius: 5.0 mm Min
  • Capacitance: 100 pF/meter
  • Operating Temp: -40 ºC to +90 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • Insertion Loss: See MH081 Graph
  • 34 AWG, 0.81 mm (.032") diameter cable
  • Available with MHF1 type plug, MHF3 type plug or SMA bulkhead jack terminations
  • U.FL and W.FL types
Micro High Frequency RF Cable Assembly,  0.81 mm DIA Coax Cable

MH113

Micro High Frequency RF Cable Assembly, 1.13 mm DIA Coax Cable

Features
  • VSWR: See MH113 Graph
  • Impedance: 50 Ω
  • Bend Radius: 6.8 mm Min
  • Capacitance: 95 pF/meter
  • Operating Temp: -40 ºC to +90 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • Insertion Loss: See MH113 Graph
  • 31 AWG, 1.13 mm (.045") diameter cable
  • Available with MHF1 type plug or SMA bulkhead jack terminations
  • U.FL type
Micro High Frequency RF Cable Assembly,  1.13 mm DIA Coax Cable

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...