HIGH SPEED BOARD-TO-BOARD
EDGE CARD / MICRO BACKPLANE
MICRO PITCH BOARD-TO-BOARD
STANDARD BOARD-TO-BOARD
RUGGED / POWER
HIGH SPEED CABLE ASSEMBLIES
RF CABLE AND COMPONENTS
IDC / DISCRETE WIRE
PANEL & I/O
STANDARDS / PLATFORMS
CUSTOM PRODUCTS
PRODUCT INFORMATION
QUALITY / PROCESSING / TOOLS
SIGNAL INTEGRITY SERVICES
RUGGED / POWER INTEGRITY
SUDDEN SERVICE
SERVICE CENTER
TECHNICAL LIBRARY
 
Technical Library
Media Room
BullsEye™ - new low cost production test point and cable system
Posted: May 2009
media room logo
Product Information
BullsEye™ - eBrochure
CCH
RF25M-SCC1-01SP1-XXXX 
RF25M-SCC1-01BJ1-XXXX

Samtec’s BullsEye™ test point system is a low cost, high performance test point system that eliminates the need for expensive SMA connectors on production boards. Rated at 20GHz at -3dB insertion loss, the BullsEye™ system has about the same performance of a traditional SMA, but at 10% or less of the cost.  An inexpensive microwave cable adaptor (RF25M) attaches to the existing SMA cable on the test equipment, then to a plastic housing (CCH) on the board via a compression tip with locking features.  A conductive elastomeric inside the plastic housing allows  the ground to transfer to the board in the same manner as it would in an SMA. The plastic housings use the exact footprint as an SMA, but take up only half the space and weigh much less.  The system is available in single or multi-port designs, or as a high-density ganged connector.  For more information contact BullsEye


Tell Us What You Think:
Your Name:  
Email Address:   
 
Email a friend   Add to favorites  Join our video update list

Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc