HIGH SPEED BOARD-TO-BOARD
EDGE CARD / MICRO BACKPLANE
MICRO PITCH BOARD-TO-BOARD
STANDARD BOARD-TO-BOARD
RUGGED / POWER
HIGH SPEED CABLE ASSEMBLIES
RF CABLE AND COMPONENTS
IDC / DISCRETE WIRE
PANEL & I/O
STANDARDS / PLATFORMS
CUSTOM PRODUCTS
PRODUCT INFORMATION
QUALITY / PROCESSING / TOOLS
SIGNAL INTEGRITY SERVICES
RUGGED / POWER INTEGRITY
SUDDEN SERVICE
SERVICE CENTER
TECHNICAL LIBRARY
 
Micro Pitch Board-to-Board
TIGER EYE™ PIN AND SOCKET SYSTEMS
.8mm (.0315”) Systems
Specifications
  • Pitch: .8mm (.0315")
  • Stack Height:  6mm (.236") - 10mm (.594")
  • Contacts:  Up to 100 I/Os
  • Performance:  Up to 17.5 GHz/35 Gbps
Series
  • SEM –Tiger Eye™ Socket
  • TEM – Tiger Eye™ Terminal


 
Features
  • Rugged, three-finger, Tiger Eye™ contact
  • Optional weld tabs
  • Capable of high mating cycles

 

Additional Links
.050” (1,27mm ) Systems
Specifications
  • Pitch: .050" (1,27mm)
  • Stack Height: .235" (5,97mm) - .465" (11,81mm)
  • Contacts: Up to 100 I/Os
Series
  • SFM – Tiger Eye™ Socket
  • TFM– Tiger Eye™ Terminal
  • SFML – Locking Socket
  • TFML – Locking Terminal
  • SFSD – Cable Assembly, Socket
  • TFSD – Cable Assembly, Terminal
  • SFC – Cost-Saving Socket
  • TFC – Cost-Saving Terminal
  • SATA-SV - Serial ATA, Vertical Board Mount
  • SATA-CM - Serial ATA, Vertical Cable Mount

 

Features
  • Rugged three-finger Tiger Eye™ contact
  • Optional alignment pins and locking clips
  • Locking system available
  • Cable assemblies available
  • Standard and cost-saving series
  • Capable of high mating cycles
Additional Links

If you do not find the product series you are looking for above, please contact eNewProducts.

To ensure a product meets TS 16949, automotive, or any other specific standards, the product must be an ACD Series. Go to www.samtec.com/TS for complete details.
Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc