Micro Pitch Board-to-Board
MICRO PITCH SYSTEMS
1mm (.0394”) Systems
Specifications
  • Pitch: 1mm (.0394")
  • Stack Height: 3,48mm - 9,27mm
  • Contacts: Up to 138 I/Os
Series
  • BKS – Polarized Socket
  • BKT– Polarized Header
  • FTMH – Standard Header
  • CLM – Pass-Through Socket
  • MLE – Blade and Beam Socket
  • MW– Board Stacker

 
Features
  • Polarized header
  • Shrouded options
  • Vertical and right angle orientations
  • Alignment pins available

 

Additional Links
.8mm (.0315”) Systems
Specifications
  • Pitch:  5mm - 14mm
  • Contacts:  Up to 150 I/Os
Series
  • ERM8 – Edge Rate™ Rugged/High Speed Terminal
  • ERF8– Edge Rate™ Rugged/High Speed Socket
  • BTE – Blade and Beam Terminal
  • BSE– Blade and Beam Socket
  • TEM – Rugged Tiger Eye™ Terminal
  • SEM – Rugged Tiger Eye™ Socket
  • FTE– Standard Header
  • AW – Board Stacker
  • CLE – Standard Socket
Features
  • Rugged, high speed, or standard contact systems
  • Various rugged options
  • Numerous board stacking heights
Additional Links
.635mm (.025”) Systems
Specifications
  • Pitch:  5mm - 12mm
  • Contacts: Up to 300 I/Os
Series
  • BTS – Blade and Beam Terminal
  • BSS – Blade and Beam Socket
  • LSS – Hermaphroditic Connector

 
Features
  • Hermaphroditic connectors available
Additional Links
.5mm (.0197”) Systems
Specifications
  • Pitch: 2,31mm - 22mm
  • Contacts: Up to 300 I/Os
  • Performance: LSHM - up to 11.5 GHz/23 Gbps
Series
  • BTH – Blade and Beam Terminal
  • BSH– Blade and Beam Socket
  • LTH – Low Profile Terminal
  • LSH – Low Profile Socket
  • LSHM – Hermaphroditic Connector
Features
  • Edge mount option available
  • Hermaphroditic connectors available
Additional Links  
Floating Contact System
Specifications
  • Pitch: .5mm (.0197")
  • Contacts: Up 60 I/Os
Series
  • FT5 - .5mm Floating Contact Terminal
  • FS5 - .5mm Floating Contact Socket

Features
  • .5mm float on X to Y axis
  • Ideal for multiple connector, board-to-board applications
  • Minimizes misalignment, location errors
Additional Links
.4mm (.016”) Systems
Specifications
  • Pitch: 4mm - 6mm
  • Contacts: Up to 80 I/Os
Series
Features
  • Ultra-fine pitch
  • Slim
  • Low profile
Additional Links

If you do not find the product series you are looking for above, please contact eNewProducts.

To ensure a product meets TS 16949, automotive, or any other specific standards, the product must be an ACD Series. Go to www.samtec.com/TS for complete details.
Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc