|
COMPRESSION / ONE PIECE SYSTEMS
|
|
| MICRO PITCH ONE PIECE |
| One Piece Interface |
Specifications
- Pitch: 1mm (.0394”)
- Stack Height: 1,65mm (.065”)
- Contacts: Up to 30 I/Os
|
Series
-
SEI – One Piece Interface
|
 |
Features
- Fine pitch
- Low profile
- Optional screw inserts
- Optional alignment pins
|
Additional Links
|
| One Piece Elevated Profile System |
Specifications
- Pitch: 1mm (.0394”)
- Stack Height:
o 3mm (.118”)
o 6mm (.236”)
o 10mm (.393”)
- Contacts: Up to 100 I/Os
- Performance: Up to 12.0 GHz/24
Gbps
|
Series
-
FSI – One Piece Interface
|
 |
Features
- Fine pitch screw mount option available Flex Data Link mating option available
|
Additional Links
|
| High Cycle One Piece Interface |
Specifications
- Pitch: 1mm (.0394")
- Stack Height: .142" (3,60mm)
- Contacts: Up to 320 I/Os
|
Series
- SCA – H-Pin® High Cycle One Piece Interface
|
 |
Features
- H-Pin®
- Dual Alignment pin
- Low coast stamped pin construction with machined pogo pin performance
|
Additional Links
H-Pin® registered trademark of Plastonics |
|
|
Specifications
- Pitch: .050” (1,27mm)
- Stack Height: 3,00MM (.118")
- Contacts: up to 30 I/Os
|
Series
-
SIBF – One Piece Interface
|
 |
Features
- Low profile
- Choice of alignment pins
|
Additional Links
|
| HIGH DENSITY INTERFACE |
| High Density Board Interface |
Specifications
- Pitch: .050” (1,27mm)
- Stack Height:
o .065” (1,65mm)
o .118" (3mm)
- Contacts: Up to 900 I/Os
|
Series
-
GFZ – Solderless High Density Board Interface
|
 |
Features
- Features ideal for board stacking, module-to-board, and LGA interfaces
- Solderless interface
|
Additional Links
|
| .100” (2,54mm) PITCH |
| One Piece Power Interface |
Specifications
- Pitch: .100” (2,54mm)
- Stack Height: 3mm (.118")
- Contacts: Up to 10 I/Os
- Current Rating: 2.4A per pin
|
Series
-
OPP – One Piece Power Interface
|
 |
Features
- Screw insert option for rugged environments
- Alignment pins on either side of connector
|
Additional Links
|
| One Piece Interface |
Specifications
- Pitch: .100” (2,54mm)
- Stack Height: 3,81mm (.150”)
- Contacts: Up to 30 I/Os
|
Series
-
SIB – One Piece Interface
|
 |
Features
- Screw insert option for rugged environments
- Large contact deflection
|
Additional Links
|
Specifications
- Pitch: .100” (2,54mm)
- Stack Height: 6mm (.236”)
- Contacts: Up to 15 I/Os
|
Series
-
SIR1 –
Right Angle, One Piece Interface
|
 |
Features
- Right angle orientation
- Large contact deflection
|
Additional Links
|
| Pogo Pin One Piece Interface |
Specifications
- Pitch: .100” (2,54mm)
- Stack Height: 4,50mm (.177”)
- Contacts: Up to 10 I/Os
|
Series
-
PGP – Pogo Pin One Piece Interface
|
 |
Features
- Double or single row
- Optional alignment pins
|
Additional Links
|
| Related Links |
| Micro Board-to-Board Information
|
If you do not find the product series you are looking for above, please contact
eNewProducts.
To ensure a product meets TS 16949, automotive, or any other specific standards,
the product must be an ACD Series. Go to www.samtec.com/TS
for complete details.
|