HIGH SPEED BOARD-TO-BOARD
EDGE CARD / MICRO BACKPLANE
MICRO PITCH BOARD-TO-BOARD
STANDARD BOARD-TO-BOARD
RUGGED / POWER
HIGH SPEED CABLE ASSEMBLIES
ACTIVE OPTICS
RF CABLE AND COMPONENTS
IDC / DISCRETE WIRE
PANEL & I/O
STANDARDS / PLATFORMS
CUSTOM PRODUCTS
PRODUCT INFORMATION
QUALITY / PROCESSING / TOOLS
SIGNAL INTEGRITY SERVICES
RUGGED / POWER INTEGRITY
SUDDEN SERVICE
SERVICE CENTER
TECHNICAL LIBRARY
 
Panel & I/O
HIGH SPEED I/O CABLE SYSTEMS
Eye Speed™ I/O Assemblies
Specifications
  • Pitch: .8mm (.0315”)
  • Cable: 32 AWG twinax
  • Contacts: 19 (4x) or 31 (8x)
  • Standard Lengths: 1m, 2m, 3m, 5m
  • Performance: 3.51 GHz @ 1m
Series
  • EPLSP – Eye Speed™ Cable Assembly
  • ERI8 – Board Level Socket
  • ERC – Board Level Cage
eyespeed
eplsp
Features
  • Rugged External I/O Cable
  • Hot plug / hot swap
  • Full connector-to-connector interface
  • High cycles
  • Applicable for many high speed differential protocols
  • Custom lengths available
Additional Links
Eye Speed™ I/O Assemblies
Specifications
  • Pitch: .635mm (.025")
  • Cable: 32 AWG low skew pair cable
  • Contacts: 35
  • Standard Lengths: 1m, 2m
  • Performance: 6.44 GHz @ 1mm
Series
  • HDLSP – Eye Speed™ High Density Cable
  • HDI6 – Board Level Socket
  • HDC – Board Level Cage
Features
  • Superior signal integrity with HyperTransport HT 3.1 performance
  • Industries densest I/O cable system
  • Designed for heavy duty handling
  • 48 pairs in 28mm x 14mm panel opening
Additional Links
QSFP+ Active Optical Cable
Specifications
  • Contacts: 4 Channels
  • Standard Lengths: 1m, 10m, 100m
  • Performance:  Up to 10.5 Gbps per lane
Series
  • QSFPO – Quad SFP Active Optical Cable Assembly
  • QSFP8 – Quad SFP Connector for Active Optical Cable Assembly
  • 40 Gbps QSFP+
  • 56 Gbps QSFP+
Features
  • QSFP compatible
  • Fully compliant to Infiniband and Ethernet protocols
  • Virtually zero crosstalk
  • Small diameter cable (3mm) for increased airflow in rack
  • 40 Gbps aggregate bandwidth
  • 56 Gbps aggregate bandwidth (in design)
  • 40 Gbps QSFP+ Optical Engine
  • 56 Gbps QSFP+ Optical Engine
  • One piece direct attach assembly
Additional Links

eBrochures

Contact us

PCI Express
Specifications
  • Contacts: 4 Channels
  • Standard Lengths: Up to 300m
  • Performance:  Up to 10.5 Gbps per lane
Series
  • PCIe – PCI Express Active Optical Cable
Features
  • PCIe X4 active optical cable
  • Supports Gen1, Gen2 and Gen3 rates
  • Supports PCIe auxiliary signaling (PWRON, PERST, PRSNT, WAKE)
  • Plug compatible with standard PCI3 iPass connectors
  • 2.0mmfiber cable diameter

Additional Links

eBrochures

Contact us

H-Port™ High Speed I/O Assemblies
Specifications
  • Pitch: .8mm (.0315")
  • Cable:
    • 30 AWG Shielded Twisted Pair 
    • 26 AWG Low Skew Pair
  • Contacts: 19 or 29
  • Standard Lengths: 1m, 2m, 3m, 5m
  • Performance:
Series
  • HPLSP – Low Skew Pair Assembly
  • HPSTP – Micro Shielded Twisted Pair Assembly
  • HDMR – Board Level Connector
  • MHDMR – Mini Board Level Connector


 
Features
  • HDMI compatible form factor
  • Higher performance than HDMI
  • 5 or 8 differential pairs
  • Rugged external cable
  • Latching versions available
  • Hot plug / hot swap
  • Applicable for many high speed differential protocols
  • Custom lengths available
Additional Links
V-Port™ High Speed I/O Assemblies
Specifications
  • Pitch: .8mm (.0315")
  • Cable:
    • 30 AWG Shielded twisted pair 
    • 26 AWG Low skew pair
  • Signal Pairs: 8, 12, 16, or 24
  • Standard Lengths: 1m, 2m, 3m, 5m
  • Performance:
Series
  • VPLTP – Low Skew Pair Assembly
  • VPSTP – Micro Shielded Twisted Pair Assembly
  • VRDPC– Board Level I/O Receptacle

 
Features
  • Rugged external cable
  • Captive panel screws
  • Custom lengths available
  • Custom equalization available
Additional Links
USB Cable
Specifications
  • Contacts: 4 or 5
  • End Options: USB, Mini USB, USB-B, Mini USB-B
  • Standard Lengths: 1m, 2m, 3m, 5m
Series
  • MUSB – Mini USB Interface
  • USB-A – USB Interface, Type A
  • USB-AM – Male PCB Mount USB
  • USB-B – USB Interface, Type B
  • USBC – Standard USB and MINI USB Cable Assemblies
  • USBR-A – High Retention USB, Type A
  • USBR-B – High Retention USB, Type B

 
Features
  • Rugged external cable
  • High cycles
  • High retention board mate available
  • Custom lengths available
Additional Links

If you do not find the product series you are looking for above, please contact eNewProducts.

To ensure a product meets TS 16949, automotive, or any other specific standards, the product must be an ACD Series. Go to www.samtec.com/TS for complete details.
Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc