HIGH SPEED BOARD-TO-BOARD
EDGE CARD / MICRO BACKPLANE
MICRO PITCH BOARD-TO-BOARD
STANDARD BOARD-TO-BOARD
RUGGED / POWER
HIGH SPEED CABLE ASSEMBLIES
ACTIVE OPTICS
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
Panel & I/O
USB INTERFACES
Board Level Interconnects
Specifications
  • Types: A, B, AM, and Mini
  • Contacts: 4 or 5
Series
  • USB-A – Type A Socket
  • USBR-A - Type A Socket, High Retention
  • USB-AM – Type AM Plug
  • USB-B – Type B Socket
  • USBR-B – Type B Socket, High Retention
  • MUSB - Mini Universal Serial Bus
  • MUSBR - Mini Universal Serial Bus, High Retention
  • SPM - Sealed Mini USB Port
  • MUSBS - Sealed Mini Universal Serial Bus (USB)
  • USB3-A - USB 3.0 Socket, Type A
  • USB3-B - USB 3.0 Socket, Type B
  • UUSB3 - Micro USB 3.0 Socket

Features
  • Double shell or single shell available
  • Rugged USB available
  • Surface mount or through-hole available

 

Additional Links
USB Cable
Specifications
  • End Options: USB, Mini USB, USB-B, Mini USB-B
  • Standard Lengths: 1m, 2m, 3m
Series
  • USBC – Standard USB and Mini USB Cable Assemblies

 


 
Features
  • Rugged external cable
  • High cycles
  • High retention board mate available
  • Custom lengths available
Additional Links

If you do not find the product series you are looking for above, please contact eNewProducts.

To ensure a product meets TS 16949, automotive, or any other specific standards, the product must be an ACD Series. Go to www.samtec.com/TS for complete details.
Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc