CLP - Low Profile Dual-Wipe Socket, .050" Pitch

The CLP series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLP utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.

Features

  • Dual vertical and horizontal row available

  • Low profile dual wipe Tiger Claw™ contact

  • Up to 8 Gbps performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Meets or exceeds MIL-DTL-55302 testing

Low Profile Dual-Wipe Socket, .050" Pitch
View Full Mated Sets
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
8 Gbps NRZ No No No No No No No No
How is this calculated?
Mates and Related Components

Mating Connectors

FW-SM Series Thumbnail Image
FW-SM

Flexible Micro Board Stacking Header, 0.050" Pitch

FW-TH Series Thumbnail Image
FW-TH

Flexible Micro Board Stacking Header, 0.050" Pitch

FTSH Series Thumbnail Image
FTSH

High Reliability Header Strips, .050" pitch

FTS Series Thumbnail Image
FTS

Micro Low Profile Header Strips

Full Mated Sets
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
FTSH-102-03-F-DV CLP-102-02-F-D-TR-BE .050" (1.27 mm) 5.210 4 Vertical Board Stacking 8 Gbps NRZ
FW-02-03-L-D-260-065 CLP-102-02-F-D-TR-BE .050" (1.27 mm) 8.890 4 Vertical Board Stacking 8 Gbps NRZ
FW-02-03-L-D-265-065 CLP-150-02-F-D-TR-BE .050" (1.27 mm) 9.020 4 Vertical Board Stacking 8 Gbps NRZ
FW-03-03-L-D-255-065 CLP-103-02-F-D-TR-BE .050" (1.27 mm) 8.760 6 Vertical Board Stacking 8 Gbps NRZ
FW-03-03-L-D-260-065 CLP-103-02-F-D-TR-BE .050" (1.27 mm) 8.890 6 Vertical Board Stacking 8 Gbps NRZ
FTSH-104-03-F-DV-A CLP-104-02-F-D-TR-BE .050" (1.27 mm) 5.210 8 Vertical Board Stacking 8 Gbps NRZ
FW-04-03-L-D-260-065 CLP-104-02-F-D-TR-BE .050" (1.27 mm) 8.890 8 Vertical Board Stacking 8 Gbps NRZ
FW-05-03-L-D-255-065 CLP-105-02-F-D-TR-BE .050" (1.27 mm) 8.760 10 Vertical Board Stacking 8 Gbps NRZ
FW-05-03-L-D-260-065 CLP-105-02-F-D-TR-BE .050" (1.27 mm) 8.890 10 Vertical Board Stacking 8 Gbps NRZ
FTSH-105-03-F-DV-A CLP-105-02-F-D-TR-BE .050" (1.27 mm) 5.210 10 Vertical Board Stacking 8 Gbps NRZ
FW-06-03-L-D-260-065 CLP-106-02-F-D-TR-BE .050" (1.27 mm) 8.890 12 Vertical Board Stacking 8 Gbps NRZ
FTSH-106-03-F-DV-A CLP-106-02-F-D-TR-BE .050" (1.27 mm) 5.210 12 Vertical Board Stacking 8 Gbps NRZ
FW-06-03-L-D-255-065 CLP-106-02-F-D-TR-BE .050" (1.27 mm) 8.760 12 Vertical Board Stacking 8 Gbps NRZ
FW-07-03-L-D-260-065 CLP-107-02-F-D-TR-BE .050" (1.27 mm) 8.890 14 Vertical Board Stacking 8 Gbps NRZ
FTSH-108-03-F-DV-A CLP-108-02-F-D-TR-BE .050" (1.27 mm) 5.210 16 Vertical Board Stacking 8 Gbps NRZ
FW-08-03-L-D-260-065 CLP-108-02-F-D-TR-BE .050" (1.27 mm) 8.890 16 Vertical Board Stacking 8 Gbps NRZ
FTSH-109-03-F-DV-A CLP-109-02-F-D-TR-BE .050" (1.27 mm) 5.210 18 Vertical Board Stacking 8 Gbps NRZ
FW-09-03-L-D-260-065 CLP-109-02-F-D-TR-BE .050" (1.27 mm) 8.890 18 Vertical Board Stacking 8 Gbps NRZ
FW-09-03-L-D-255-065 CLP-109-02-F-D-TR-BE .050" (1.27 mm) 8.760 18 Vertical Board Stacking 8 Gbps NRZ
FTSH-110-03-F-DV-A CLP-110-02-F-D-TR-BE .050" (1.27 mm) 5.210 20 Vertical Board Stacking 8 Gbps NRZ

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.