LSHM - 0.50 mm Razor Beam™ High-Speed Hermaphroditic Terminal/Socket Strip, Optional Shielding

The LSHM is a high-density, rugged connector for use in board-to-board and board-to-cable applications with optional shielding for EMI protection. Using the Razor Beam™ fine pitch contact system, the hermaphroditic design saves PCB real estate in the X, Y, and Z axes, and is rated at 14 Gbps per contact.

Features

  • For applications requiring two or more connectors per board, please see Multiple LSXX Connector Applications.

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Shielded option for EMI protection

  • Lubricated option available

  • Up to 100 I/Os

  • Ten stack height options from 5 mm to 12 mm

  • Self-mating system reduces inventory cost

  • Parallel, perpendicular and coplanar systems

  • Current rating: 2.0 A max

  • Voltage rating: 160 VAC/ 226 VDC max

  • Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors

  • Audible click when mated

  • Automotive A-Series product available

0.50 mm Razor Beam™ High-Speed Hermaphroditic Terminal/Socket Strip, Optional Shielding
View Full Mated Sets
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
14 Gbps NRZ No No No No No No No No
How is this calculated?
Mates and Related Components

Related Components

Product Image for LSHM-S
LSHM-S

0.50 mm Razor Beam™ Shielded High-Speed Hermaphroditic Strip

Mating Connectors

LSHM Series Thumbnail Image
LSHM

0.50 mm Razor Beam™ High-Speed Hermaphroditic Terminal/Socket Strip, Optional Shielding

HLCD Series Thumbnail Image
HLCD

High Speed Hermaphroditic Cable, 0.50mm Pitch

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
LSHM-120-01-L-DH-A-N-TR LSHM-120-01-L-RH-A-N-TR 0.50 mm (.0197") 40 Coplanar 14 Gbps NRZ
LSHM-120-01-L-DH-A-N-K-TR LSHM-120-02.5-L-DV-A-N-TR 0.50 mm (.0197") 40 Right Angle 14 Gbps NRZ
LSHM-120-01-L-DH-A-N-K-TR LSHM-120-03.0-L-DV-A-N-K-TR 0.50 mm (.0197") 40 Right Angle 14 Gbps NRZ
LSHM-120-01-L-RH-A-N-K-TR LSHM-120-02.5-L-DV-A-N-TR 0.50 mm (.0197") 40 Right Angle 14 Gbps NRZ
LSHM-120-01-L-RH-A-N-K-TR LSHM-120-03.0-L-DV-A-N-K-TR 0.50 mm (.0197") 40 Right Angle 14 Gbps NRZ
LSHM-120-01-L-RH-A-N-K-TR LSHM-120-06.0-L-DV-A-N-K-TR 0.50 mm (.0197") 40 Right Angle 14 Gbps NRZ
LSHM-120-03.0-L-DV-A-N-TR LSHM-120-04.0-L-DV-A-N-TR 0.50 mm (.0197") 7.00 40 Vertical Board Stacking 14 Gbps NRZ
LSHM-120-02.5-L-DV-A-N-TR LSHM-120-02.5-L-DV-A-N-TR 0.50 mm (.0197") 5.00 40 Vertical Board Stacking 14 Gbps NRZ
LSHM-120-02.5-L-DV-A-N-TR LSHM-120-03.0-L-DV-A-N-TR 0.50 mm (.0197") 5.50 40 Vertical Board Stacking 14 Gbps NRZ
LSHM-120-04.0-L-DV-A-N-TR LSHM-120-06.0-L-DV-A-N-TR 0.50 mm (.0197") 10.00 40 Vertical Board Stacking 14 Gbps NRZ
LSHM-120-02.5-L-DV-A-N-TR LSHM-120-06.0-L-DV-A-N-K-TR 0.50 mm (.0197") 8.50 40 Vertical Board Stacking 14 Gbps NRZ
LSHM-120-02.5-L-DV-A-N-TR LSHM-120-03.0-L-DV-A-N-K-TR 0.50 mm (.0197") 5.50 40 Vertical Board Stacking 14 Gbps NRZ
LSHM-120-04.0-L-DV-A-N-TR LSHM-120-04.0-L-DV-A-N-K-TR 0.50 mm (.0197") 8.00 40 Vertical Board Stacking 14 Gbps NRZ
LSHM-120-02.5-L-DV-A-N-TR LSHM-120-04.0-L-DV-A-N-K-TR 0.50 mm (.0197") 6.50 40 Vertical Board Stacking 14 Gbps NRZ
LSHM-120-03.0-L-DV-A-N-TR LSHM-120-06.0-L-DV-A-N-K-TR 0.50 mm (.0197") 9.00 40 Vertical Board Stacking 14 Gbps NRZ
LSHM-120-02.5-L-DV-A-N-TR LSHM-120-06.0-L-DV-A-N-TR 0.50 mm (.0197") 8.50 40 Vertical Board Stacking 14 Gbps NRZ
LSHM-120-04.0-L-DV-A-N-TR LSHM-120-06.0-L-DV-A-N-K-TR 0.50 mm (.0197") 10.00 40 Vertical Board Stacking 14 Gbps NRZ
LSHM-120-02.5-L-DV-A-N-TR LSHM-120-04.0-L-DV-A-N-TR 0.50 mm (.0197") 6.50 40 Vertical Board Stacking 14 Gbps NRZ
LSHM-120-06.0-L-DV-A-N-TR LSHM-120-06.0-L-DV-A-N-TR 0.50 mm (.0197") 12.00 40 Vertical Board Stacking 14 Gbps NRZ
LSHM-130-01-L-DH-A-N-TR LSHM-130-01-L-RH-A-N-TR 0.50 mm (.0197") 60 Coplanar 14 Gbps NRZ
Interactive Power Chart

USE OF THE PLOT TOOL/PLOTS: The Plot Tool/Plots are for the limited purpose of considering the purchase/use of product(s) of Samtec, Inc. (“Samtec”) and contain proprietary information of Samtec, our various licensors, or both. Samtec does not grant express or implied rights or license under any patent, copyright, trademark or other proprietary rights and the use of the Plot Tool/Plots for building, reverse engineering or replication is strictly prohibited. By using the Plot Tool/Plots, the user agrees to not infringe, directly or indirectly, upon any intellectual property rights of Samtec and acknowledges that Samtec, our various licensors, or both own all intellectual property therein. The Plot Tool/Plots are presented “AS IS”. While Samtec makes every effort to present excellent information, it does not warrant the Plot Tool/Plots are without error or defect or the use of the Plot Tool/Plots in terms of accuracy, reliability or otherwise. The user agrees that all access and use of the Plot Tool/Plots is at its own risk. The Plot Tool and associated Plots are for reference only. Please refer to Samtec qualification reports for official data. NO WARRANTIES EXPRESSED OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR OF ANY KIND WHATSOEVER ARE PROVIDED.

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.