MPTC - 5mm (.1969 Inch) / 2mm (.0787 Inch) Pitch High Power / Signal, Board to Board / Wire to Board Shrouded Box Header Connectors, Vertical or Right Angle, Locking Clip Option, PowerStrip™/30 Amps

Features

  • High-power dual blade contact

  • 2 or 4 power positions

  • 5.00 mm (.1969") pitch for power contacts

  • 16, 24, 40 or 80 signal pins

5mm (.1969 Inch) / 2mm (.0787 Inch) Pitch High Power / Signal, Board to Board / Wire to Board Shrouded Box Header Connectors, Vertical or Right Angle, Locking Clip Option, PowerStrip™/30 Amps
View Full Mated Sets
Mates and Related Components

5.00 mm PowerStrip™/30 Family

Contact Related Series
Housing Contact Cable Assembly Hand Tool Applicator Board Mate
IMS5 CC46L MPSS CAT-HT-246-1416-14 CAT-MC-246-1416-XX-02 MPT
CC46R

5.00 mm PowerStrip™/30 COMBO Family

Contact Related Series
Housing Contact Cable Assembly Hand Tool Applicator Board Mate
IMS5 CC46L MPCC CAT-HT-246-1416-14 CAT-MC-246-1416-XX-02 MPTC
IMSC5 CC46R CAT-HT-281-XXXX-XX CAT-MC-281-XXXX-01
CC81L
CC81R
Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
MPTC-01-80-01-01-01-L-RA-SD MPSC-01-80-01-01-01-L-RA-SD 5.00 mm (.1969") Coplanar
MPTC-01-80-01-01-03-L-RA-SD MPSC-01-80-01-01-03-L-RA-SD 5.00 mm (.1969") Coplanar
MPTC-02-80-02-01-01-L-RA-SD MPSC-02-80-02-01-01-L-RA-SD 5.00 mm (.1969") Coplanar
MPTC-02-24-02-01-03-L-RA-SD MPSC-02-24-02-01-03-L-RA-SD 5.00 mm (.1969") Coplanar
MPTC-02-80-02-6.30-01-L-V MPSC-02-80-02-01-01-L-RA-SD 5.00 mm (.1969") Right Angle
MPTC-02-24-02-6.30-03-L-V MPSC-02-24-02-01-03-L-RA-SD 5.00 mm (.1969") Right Angle
MPTC-02-80-02-6.30-03-L-V MPSC-02-80-02-01-03-L-RA-SD 5.00 mm (.1969") Right Angle
MPTC-01-80-01-6.30-03-L-V MPSC-01-80-01-01-03-L-RA-SD 5.00 mm (.1969") Right Angle
MPTC-01-16-01-6.30-03-L-V MPSC-01-16-01-7.70-03-L-V 5.00 mm (.1969") 14.00 Vertical Board Stacking
MPTC-02-80-02-6.30-01-L-V MPSC-02-80-02-7.70-01-L-V 5.00 mm (.1969") 14.00 Vertical Board Stacking
MPTC-02-80-02-6.30-03-L-V MPSC-02-80-02-7.70-03-L-V 5.00 mm (.1969") 14.00 Vertical Board Stacking
MPTC-02-16-02-6.30-01-L-V MPSC-02-16-02-7.70-01-L-V 5.00 mm (.1969") 14.00 Vertical Board Stacking
MPTC-02-16-02-6.30-03-L-V MPSC-02-16-02-7.70-03-L-V 5.00 mm (.1969") 14.00 Vertical Board Stacking
MPTC-01-24-01-6.30-01-L-V MPSC-01-24-01-7.70-01-L-V 5.00 mm (.1969") 14.00 Vertical Board Stacking
MPTC-02-24-02-6.30-01-L-V MPSC-02-24-02-7.70-01-L-V 5.00 mm (.1969") 14.00 Vertical Board Stacking
MPTC-01-16-01-6.30-01-L-V MPSC-01-16-01-7.70-01-L-V 5.00 mm (.1969") 14.00 Vertical Board Stacking

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.