TMM Series Overview


Description
LOW PROFILE, .020" (.51MM) SQUARE POST TERMINAL STRIP
Centerline
2MM (.0787")
Mates With
CLTESQTMMSSMMSQT
SQWTCSDTLETLSD
Features
  • Through Hole, Right Angle and Surface Mount
  • Available up to 50 Pins Per Row
  • Single, Double and Four Row
  • Gold, Tin and Selective Gold Plating
  • Extended Life Product (ELP)
Notes
TMM/SQW - 500 VAC Voltage Rating
Overview
Product Information
  Catalog Pages  
  Prints & Footprints  
  Build-A-Part Number  
  Parts Per Tube  
  Tape-n-Reel  
  Product Information Charts  
  Literature  
Models
  3D Models  
  Electrical Models  
  PADS/OrCAD® Libraries  
Test Reports
  Mechanical Test Reports  
  Lead Free Test Reports  
Technical Library
  Processing Information  
Quality
  Material Declaration  
Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc