BKT - 1.00 mm Polarized Micro Terminal Strip

Features

  • Five standard stack height options

  • Low cost gold plating option

  • Optional tape and reel packaging

  • Polarized mating with BKS series

  • Shrouding option

1.00 mm Polarized Micro Terminal Strip
View Full Mated Sets
Mates and Related Components

Mating Connectors

BKS Series Thumbnail Image
BKS

1.00 mm Polarized Micro Socket Strip

Full Mated Sets
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
BKT-107-01-F-V BKS-107-01-F-V 1.00 mm (.0394") 4.14 7 Surface Mount Vertical Board Stacking
BKT-107-02-F-V BKS-107-01-F-V 1.00 mm (.0394") 4.50 7 Surface Mount Vertical Board Stacking
BKT-107-03-F-V BKS-107-01-F-V 1.00 mm (.0394") 5.00 7 Surface Mount Vertical Board Stacking
BKT-107-04-F-V BKS-107-01-F-V 1.00 mm (.0394") 6.00 7 Surface Mount Vertical Board Stacking
BKT-107-05-F-V BKS-107-01-F-V 1.00 mm (.0394") 7.00 7 Surface Mount Vertical Board Stacking
BKT-109-01-F-V BKS-109-01-F-V 1.00 mm (.0394") 4.14 9 Surface Mount Vertical Board Stacking
BKT-109-02-F-V BKS-109-01-F-V 1.00 mm (.0394") 4.50 9 Surface Mount Vertical Board Stacking
BKT-109-03-F-V BKS-109-01-F-V 1.00 mm (.0394") 5.00 9 Surface Mount Vertical Board Stacking
BKT-109-04-F-V BKS-109-01-F-V 1.00 mm (.0394") 6.00 9 Surface Mount Vertical Board Stacking
BKT-109-05-F-V BKS-109-01-F-V 1.00 mm (.0394") 7.00 9 Surface Mount Vertical Board Stacking
BKT-111-05-F-V BKS-111-01-F-V 1.00 mm (.0394") 7.00 11 Surface Mount Vertical Board Stacking
BKT-111-01-F-V BKS-111-01-F-V 1.00 mm (.0394") 4.14 11 Surface Mount Vertical Board Stacking
BKT-111-02-F-V BKS-111-01-F-V 1.00 mm (.0394") 4.50 11 Surface Mount Vertical Board Stacking
BKT-111-03-F-V BKS-111-01-F-V 1.00 mm (.0394") 5.00 11 Surface Mount Vertical Board Stacking
BKT-111-04-F-V BKS-111-01-F-V 1.00 mm (.0394") 6.00 11 Surface Mount Vertical Board Stacking
BKT-113-01-F-V BKS-113-01-F-V 1.00 mm (.0394") 4.14 13 Surface Mount Vertical Board Stacking
BKT-113-02-F-V BKS-113-01-F-V 1.00 mm (.0394") 4.50 13 Surface Mount Vertical Board Stacking
BKT-113-05-F-V BKS-113-01-F-V 1.00 mm (.0394") 7.00 13 Surface Mount Vertical Board Stacking
BKT-113-03-F-V BKS-113-01-F-V 1.00 mm (.0394") 5.00 13 Surface Mount Vertical Board Stacking
BKT-113-04-F-V BKS-113-01-F-V 1.00 mm (.0394") 6.00 13 Surface Mount Vertical Board Stacking

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.