|
Technical
Specifications |
| Capacity: |
13,345 Newtons
(3,000 lbs.) maximum crimp force |
| Deflection: |
0,13mm (.0046”) maximum pre
4,4448 newtons (1,000 lbs.) crimp force |
| Noise: |
Less than 76 dBa typical at
operator position with standard mechanical feed applicator |
| Weight: |
68.86 Kilograms (143 lbs.) |
| Height: |
510mm (20”) without reel
supports |
| Electrical: |
100-240 VAC, 50/60 Hz,
single-phase current |
| Air: |
620-760 kPa (90-100 psi), 2.83
liters/sec (6 scfm) when required for use with air-feed applicators |
| Manual: |
Instruction
Manual |
| Field Support: |
Application
Tooling Field Support Policy |
|
Available
Units |
| Part Number |
Description |
| CAT-3000-01 |
Terminator, Bench Press without
Precision Adjust |
| CAT-3000-02 |
Terminator, Bench Press with
Precision Adjust |
| CAT-3000-03 |
Terminator, Bench Press with
Precision Adjust and CQM Sensor |
| CAT-3000-04 |
Terminator, Bench Press with
Precision Adjust and Stripping Module |
| CAT-3000-05 |
Terminator, Bench Press with
Precision Adjust, CQM Sensor, and Stripping Module |