Rugged / Power
COMBINATION SIGNAL / POWER SYSTEMS
PowerStrip™/35 Combos
Specifications
  • Pitch:
    o  Power – .250” (6,35mm)
    o  Signal – .100” (2,54mm )
  • Stack Height: .748" (19mm)
  • Contacts:
    o  Power – 1, 2, or 4
    o  Signal -  40
  • Current Rating: 26.2A per power pin
Series
  • PESC – Power/Signal Socket
  • PETC – Power/Signal Terminal

 
Features
  • Rugged high power system
  • Right angle and vertical orientations
Additional Links
PowerStrip™/25  Combos
Specifications
  • Pitch:
    o  Power – 5mm (.197”)
    o  Signal – 2mm (.0787”)
  • Stack Height: 14mm (.551")
  • Contacts:
    o  Power – 2 or 4
    o  Signal – 24 or 80
  • Current Rating: 23.2A per power pin
Series
  • MPSC – Power/Signal Socket
  • MPTC – Power/Signal Terminal

 

Features
  • Multiple signal positions
  • Right angle and vertical orientations
  • Cable assemblies available
Additional Links
Power / Q2™ Signal Combo
Specifications
  • Pitch:
    o  Signal – .635mm (.025”)
    o  Power – 2mm (.0787”)
  • Stack Height: 10mm and 11mm
  • Contacts:
    o  Signal – 52, 104, or 156
    o  Power – 4 per end
  • Current Rating: 2.7A per power pin
Series
  • QFS-PC – .635mm Signal / 2mm Power Socket
  • QMS-PC – .635mm Signal / 2mm Power Header

 
Features
  • High Speed Q2™ contacts with power end option
  • Vertical and right angle orientations
  • Up to 8 power pins per end as an Application Specific Option
  • Optional shielding
Additional Links
.200” Power / .100” Signal Headers and Sockets
Specifications
  • Pitch:
    o  Power – .200” ( 5,08mm)
    o  Signal – .100” (2,54mm)
  • Stack Height: .45" (11,43mm)
  • Contacts:
    o  Power – 2-4
    o  Signal – 4-48
  • Current Rating: 12.7A per power pin
Series
  • HPMC – Combo .200” Power/ .100” Signal Header
  • HPFC – Combo .200” Power/ .100” Signal Socket

 
Features
  • Through hole and surface mount
  • Three-finger Power Eye™ contact
  • Pass through sockets
Additional Links
.200” Power / 2mm Signal Headers and Sockets
Specifications
  • Pitch:
    o  Power – 5,08mm (.200”)
    o  Signal – 2mm (.0787”)
  • Stack Height: .310" (7,85mm)
  • Contacts:
    o  Power – 1-4
    o  Signal – 2-78
  • Current Rating: 8.4A per power pin
Series
  • PCT2 – Combo .200” Power/ 2mm Signal Header
  • PCS2 – Combo .200” Power/ 2mm Signal Socket

 
Features
  • Power Buy™ contact
  • Vertical and right angle orientations
Additional Links

If you do not find the product series you are looking for above, please contact eNewProducts.

To ensure a product meets TS 16949, automotive, or any other specific standards, the product must be an ACD Series. Go to www.samtec.com/TS for complete details.
Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc