Rugged / Power
DISCRETE WIRE SYSTEMS
Power Discrete Wire Systems
PowerStrip™ 25 Wire-to-Board System
Specifications
  • Pitch: 5mm (.197”)
  • Contacts: 2-8
  • Current Rating: 15A per pin
  • Wire: 14 or 16 AWG
Series
  • MPSS – Single Row Female Assembly
  • MPT – Board Mount Header  
 
Features
  • Ultra small, high power cable system
  • Components or complete assemblies
  • Metal or plastic latching
Additional Links
Mini Mate™ Wire-to-Board System
Specifications
  • Pitch: .100” (2,54mm)
  • Contacts: 2-50
  • Current Rating: 4.3A per pin
  • Wire: 20, 22, 24, 26, 28, and 30 AWG
Series
  • MMSD – Double Row Female Assembly
  • MMSS – Single Row Female Assembly
  • MMSDT - Double Row Teflon® Female Assembly
  • MMSST - Single Row Teflon® Female Assembly
  • MMTD - Double Row Terminal Assembly
  • MMTDT - Double Row Teflon® Terminal Assembly
  • MMTS - Single Row Terminal Assembly
  • MMTST - Single Row Teflon® Terminal Assembly
  • IPM1 - Terminal Housing
  • T1M74-L - Discrete Wire Crimp Contact (Loose Piece)
  • T1M74R - Discrete Wire Crimp Contact (Full Reel)
  • IPL1 – Board Mount Header
  • IPD1 – Female Housing
  • CC79L – Discrete Wire Crimp Contact
    (Loose Piece)
  • CC79R – Discrete Wire Crimp Contact
    (Full Reel)

 

Features
  • Individually shrouded contacts
  • Components or complete assemblies
  • Positive latching system
  • Teflon® option available
Additional Links
Micro Rugged Discrete Wire Systems
.050" (1,27mm) Tiger Eye™ Wire-to-Board System
Specifications
  • Wire: 28 or 30 AWG
  • Contacts: Up to 60 I/Os
  • Current Rating: 2.1A per pin
Series
  • SFSD – Double Row Female Assembly
  • SFSDT - Double Row Teflon® Female Assembly
  • SFSS – Single Row Female Assembly
  • SFSST - Single Row Teflon® Female Assembly
  • TFSD – Double Row Male Assembly
  • TFSDT - Double Row Teflon® Male Assembly
  • TFSS – Single Row Male Assembly
  • TFSST - Single Row Teflon® Male Assembly
  • SFM – Board Mount Socket
  • TFM – Board Mount Terminal
  • SFML – Board Mount Socket, Friction Locks
  • TFML – Board Mount Terminal, Friction Locks
  • SFC – Board Mount Socket, Cost Savings
  • TFC – Board Mount Terminal, Cost Savings
  • ISDF – Discrete Wire Female Housing
  • CCO3L – Crimp Contact (Loose Piece)
  • CCO3R – Crimp Contact (Full Reel)

*Teflon® is a registered trademark of DuPont Inc.

tigereye logo

Features
  • High reliability Tiger Eye™ contact system
  • Double and single row
  • Standard and cost saving designs
  • Components or complete assemblies
  • Friction latching system
  • Shrouded, polarized, and keyed

Additional Links
2mm (.0787") Tiger Eye™ Wire-to-Board System
Specifications
  • Wire: 24, 26, 28 or 30 AWG
  • Contacts: Up to 60 I/Os
  • Current Rating: 3.0A per pin
Series
  • S2SD - Double Row Female Assembly
  • S2SDT - Double Row Teflon® Female Assembly
  • ISD2 - Discrete Wire Female Housing
  • CC81L - Discrete Wire Crimp Contact (Loose Piece)
  • CC81R - Discrete Wire Crimp Contact (Full Reel)
  • T2M - Board Mount Terminal
  • T2SD - Double Row male Assembly
  • T2SDT - Double Row Teflon® male Assembly
  • ITD2 - Discrete Wire Terminal housing
  • T1M82L - Discrete Wire Crimp Contact (Loose Piece)
  • T1M82R - Discrete Wire Crimp Contact (Full Reel)
  • S2M - Board Mount Socket

*Teflon® is a registered trademark of DuPont Inc.

Features
  • High reliability Tiger Eye™ contact system
  • Double row
  • Complete assemblies
  • Retention latching system
  • Shrouded, polarized, and keyed
Additional Links

If you do not find the product series you are looking for above, please contact eNewProducts.

To ensure a product meets TS 16949, automotive, or any other specific standards, the product must be an ACD Series. Go to www.samtec.com/TS for complete details.
Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc