|
MICRO RUGGED SYSTEMS
|
|
| Rugged Tiger Eye™ Systems |
Specifications
- Pitch:
o .8mm (.0315”)
o .050” (1,27mm)
o 2mm (.0787”)
- Stack Heights: 5,97mm (.235") -
11,81mm (.465")
- Contacts: Up to 100 I/Os
|
Series
-
SEM – .8mm Socket
-
TEM – .8mm
Terminal
-
SFM – .050” Socket
-
TFM – .050” Terminal
-
SFC – .050” Cost Saving Socket
-
TFC – .050” Cost Saving Terminal
-
SMM – 2mm Socket
-
TMM – 2mm Terminal
*Click on series to view Tech Specs and mating connectors
|


|
Features
- High reliability, Tiger Eye™, three-finger contact
- Standard and cost saving designs
- Optional friction latch system
- Vertical and right angle orientations
- Shrouded, polarized, and keyed
- Alignment pin, locking clip, and weld tab options
- Choice of mated heights
- Rugged latching system
|
Additional Links
|
| Edge Rate™ Rugged, High Speed Interconnects |
Specifications
- Pitch: .8mm (.0315”)
- Stack Height: 7-16mm
- Contacts: Up to 100 I/Os
- Performance: Up to 10.5 GHz / 21 Gbps
|
Series
|

 |
Features
- Rugged Edge Rate™ contacts
- Contact designed for high speed applications
- Smooth, milled, mating surface
- High cycle life
- Reduces broadside coupling
- “Zippered” mating/unmating
|
Additional Links
|
Specifications
-
Pitch: .5mm (.0197”)
-
Stack Height:
.276" or .394"
-
Contacts: 10, 20, 30, 40, 50 pins per row
- Performance: 1.8 amps at 85°C
|
Series
|

 |
Features
- Surface mount
- Available on 10, 20, 30, 40 and 50 Positions Per Row
- Double Row
- Selective Gold Plating
|
Additional Links
|
| Q Rate™ Slim, Rugged, High Speed Interconnects |
Specifications
- Pitch: .8mm (.0315”)
- Stack Height: 7mm and 10mm
- Contacts: Up to 156 I/Os
-
Performance:
7mm Stack Height
9.5 GHz, 19 Gbps Single-ended
8.5 GHz, 17 Gbps Differential Pair
|
Series
|


|
Features
- Rugged Edge Rate™ contacts
- Integral ground/power plane
- Slim footprint (less than 5mm)
- Optimized signal integrity
- High cycle life
- “Zippered” mating/unmating
- 1,39mm contact wipe insertion depth
|
Additional Links
|
| Q2® Rugged/High Speed Interconnects |
Specifications
- Pitch: .635mm (.025”)
- Stack Height: 10-16mm
- Contacts: Up to 208 I/Os
- Performance: Up to 8.0 GHz / 16 Gbps
|
Series
-
QFS –.635mm Socket
-
QMS - .635mm Terminal
-
QFS-DP – .635mm Differential Pair Socket
-
QMS-DP – .635mm Differential Pair Terminal
-
QFSS – .635mm Shielded Socket
-
QMSS – .635mm Shielded Terminal
*Click on series to view Tech Specs and mating connectors
|

 |
Features
- Optional EMI shielding
- Increased insertion depth
- Dual stage hot pluggable
- Integral ground/power plane
- Edge mount option available
- Power and RF end options
- Up to 208 I/Os
- Vertical, perpendicular, and horizontal applications
|
Additional Links
|
| Floating Contact System |
Specifications
- Pitch: .5mm (.0197")
- Contacts: Up 60 I/Os
|
Series
-
FT5 - .5mm Floating Contact
Terminal
-
FS5 - .5mm Floating Contact
Socket
|

 |
Features
- .5mm float on X to Y axis
- Ideal for multiple connector, board-to-board
applications
- Minimizes misalignment, location errors
|
Additional Links
|
| Hermaphroditic Systems |
Specifications
- Pitch: .5mm (.0197”) .635mm (.025”)
- Stack Height: 6-12mm
- Contacts: Up to 80 I/Os
- Performance: Up to 10.0 GHz / 20 Gbps
|
Series
-
LSS – .635mm
Hermaphroditic Connector
-
LSHM – .5mm
Hermaphroditic Connector
|

 |
Features
- Fine pitch
- Slim footprint
- Rugged undercut retention notches
- Optional friction locks
- Parallel, perpendicular, and coplanar applications
|
Additional Links
|
| Fine Pitch Interconnects
|
| Socket/Terminal System |
Specifications
- Pitch: .4mm (.016”)
- Stack Height: 4-6mm
- Contacts: Up to 100 I/Os
- Performance: Up to 7.0 GHz / 14 Gbps
|
Series
-
SS4 – .4mm Socket
-
ST4 - .4mm Terminal
|
 |
Features
- Ultra-fine pitch
- Low profile
- Slim
- Optional latching
|
Additional Links
|
| Related Links |
| Rugged / Power Information
|
If you do not find the product series you are looking for above, please contact
eNewProducts.
To ensure a product meets TS 16949, automotive, or any other specific standards,
the product must be an ACD Series. Go to www.samtec.com/TS
for complete details.
|