Rugged / Power
POWER SYSTEMS
PowerStrip™ High Power Interconnects
PowerStrip™/35
Specifications
  • Pitch: 6,35mm (.250")
  • Stack Height: 19mm
  • Contacts: 2-8
  • Current Rating: 26.2A per pin
Series
  • PES – Socket
  • PET – Terminal
  • PESC – Power/Signal Socket
  • PETC – Power/Signal Terminal

 
Features
  • Right angle and vertical orientations
  • Power/Signal combos available
Additional Links
PowerStrip™/25
Specifications
  • Pitch: 5mm (.197”)
  • Stack Height:  14mm 
  • Contacts: 2-8
  • Current Rating: 23.2A per pin
Series
  • MPS – Socket
  • MPT – Terminal
  • MPSC – Power/Signal Socket
  • MPTC – Power/Signal Terminal
  • MPSS – Cable Assembly

 
Features
  • Right angle and vertical orientations
  • Power/Signal combos available
  • Cable assemblies available
Additional Links
Hinged PowerStrip™/25
Specifications
  • Pitch: 5mm (.197")
  • Contacts: 2-8
  • Current Rating: 17.6A per pin
Series
  • FMPT – Hinged Terminal
  • FMPS – Hinged Socket

 
Features
  • Hinged for unique mating and space confined applications
  • Able to mate in any orientation from 0° - 90°
  • Optional locking clips or screw downs
  • Ideal for blind mating
Additional Links
PowerStrip™/15
Specifications
  • Pitch: 3,81mm (.157”)
  • Stack Height: 10mm
  • Contacts: 2-8
  • Current Rating: Testing in progress
Series

 
Features
  • Right angle and vertical orientations
  • Space saving

 

Additional Links
Flexible Power Stacking Systems
.156” and .200” Power Headers and Sockets
Specifications
  • Pitch:
    o  .156” (3,96mm)
    o  .200” (5,08mm)
  • Stack Height: 11,43 – 25,91mm
  • Contacts: 1-24
  • Current Rating:
    o .156” - 8.7A per pin
    o .200” - 12.7A per pin
Series
  • FHP – .156” Socket
  • FWJ – .156” Standard Header
  • HFWJ – .156” High Temp Header
  • JW – .156” Flexible stack Header
  • HPF – .200” Socket
  • HPM – .200” High Temp Header
  • HPW.200” Flexible Stack Header
  • HPMC – Combo .200” Power/ .100” Signal Header
  • HPFC – Combo .200” Power/ .100” Signal Socket
  • PCT2 – Combo .200” Power/ 2mm Signal Header
  • PCS2 – Combo .200” Power/ 2mm Signal Socket

 
Features
  • Flexible stack heights
  • Vertical and right angle orientations
  • Through-hole and surface mount
  • Three-finger Power Eye™ contact
  • Combination power/signal combos
  • Pass through sockets
Additional Links
Power / Q2™ Signal Combo
Specifications
  • Pitch:
    Signal – .635mm (.025”)
    Power – 2mm (.0787”) 
  • Stack Height: 10mm and 11mm
  • Contacts:
    Signal – 52, 104, or 156
    Power – 4 per end Stack
  • Current Rating: 2.7A per power pin
Series
  • QFS-PC – .635mm Signal / 2mm Power Socket
  • QMS-PC – .635mm Signal / 2mm Power Header

 
Features
  • High Speed Q2™ contacts with power end option
  • Vertical and right angle orientations
  • Up to 8 power pins per end as an Application Specific Option
  • Optional shielding
Additional Links
Power Edge Card
Specifications
  • Pitch: .100” ( 2,54mm)
  • Contacts: 3, 7, or 10
  • Current Rating: 2.4A per pin
Series
  • PEC – Power Edge Card

 
Features
  • Through-hole and surface mount
  • Alignment pins and locking clips available
Additional Links
One Piece Interface
Specifications
  • Pitch: .050” (1,27mm)
  • Stack Height: .118" (3mm)
  • Contacts: 3, 7, or 10
  • Current Rating: 2.4A per pin
Series
  • OPP - One Piece Interface

 
Features
  • Screw insert option for rugged environments
  • Alignment pins on either side of connector
Additional Links

If you do not find the product series you are looking for above, please contact eNewProducts.

To ensure a product meets TS 16949, automotive, or any other specific standards, the product must be an ACD Series. Go to www.samtec.com/TS for complete details.
Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc