50 Ohm RF SMA connectors and cable assemblies. Subminiature interconnects with screw-type coupling.

FEATURES

  • Performance to 18 GHz
  • 26.5 GHz options available
  • Available on a variety of standard cable assemblies
  • A wide variety of orientations and PCB terminations available
  • Precision cable connectors available for a variety of high-frequency industry standard cables
  • Cable connectors also available on RG 174, RF 316, RG 178 and RG 58
  • Mechanically compatible with 2.92 mm and 3.50 mm interconnects
  • Non-magnetic options available for medical and aerospace applications

Products

RF047-A

50 Ohm, .047" RF Millimeter Wave Cable Assembly

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 110 GHz (1.00 mm), DC to 90 GHz (1.35 mm), DC to 65 GHz (1.85 mm, SMPM), DC to 50 GHz (2.40 mm), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)
  • Velocity of Propagation: 70%
  • Capacitance: 95 pF/meter
  • Time Delay: 4.76 ns/meter
  • VSWR: 1.35:1 Max (2.92 mm & 2.40 mm), 1.4:1 Max (1.00 mm to 90 GHz, 1.35 mm, 1.85 mm & SMPM), 1.5:1 Max (1.00 mm 90 GHz to 110 GHz)
  • Insertion Loss: See RF047-A Graph
  • Power Handling: See RF047-A Graph
  • Bend Radius: 5.0 mm Min
  • Operating Temp: -65 ºC to +125 ºC
  • .047" low-loss flexible cable, 29 AWG
50 Ohm, .047" RF Millimeter Wave Cable Assembly

RF086

50 Ohm .086” RF Millimeter Wave Cable Assembly

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 67 GHz (1.85 mm, SMPM), DC to 50 GHz (2.40 mm), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)
  • Velocity of Propagation: 79%
  • Capacitance: 84 pF/meter
  • Time Delay: 4.20 ns/meter
  • VSWR: 1.4:1 Max (50 GHz to 67 GHz SMPM, 2.0:1 Max)
  • Insertion Loss: See RF086 Graph
  • Power Handling: See RF086 Graph
  • Bend Radius: 8.9 mm Min
  • Operating Temp: -55 ºC to +125 ºC
  • .086” low-loss flexible cable, 23 AWG
50 Ohm .086” RF Millimeter Wave Cable Assembly

RF23C

High-Performance Microwave Cable with Copper Foil Shielding

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 50 GHz (2.40 mm & SMPM), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)
  • Velocity of Propagation: 70%
  • Capacitance: 84 pF/meter
  • Time Delay: 4.75 ns/meter
  • VSWR: 1.4:1 Max (2.92 mm & 2.40 mm), DC to 26.5 GHz: 1.2:1 Max (SMPM), 26.5 GHz to 50 GHz: 1.4:1 Max (SMPM), 1.3:1 Max (SMA)
  • Insertion Loss: See RF23C Graph
  • Power Handling: See RF23C Graph
  • Bend Radius: 3.18 mm Min
  • Operating Temp: -65 ºC to +125 ºC
  • 23 AWG solid dielectric low loss microwave cable
High-Performance Microwave Cable with Copper Foil Shielding

RF180

50 Ohm, RF Microwave Cable Assembly

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 18 GHz
  • Velocity of Propagation: 80%
  • Capacitance: 82 pF/meter
  • Time Delay: 4.1 ns/meter
  • VSWR: 1.35:1 Max, 1.45:1 Max (Right-Angle Plugs)
  • Insertion Loss: See RF180 Graph
  • Power Handling: See RF180 Graph
  • Bend Radius: 24.8 mm Min.
  • Operating Temp: -65 ºC to +125 ºC
  • .178 (16 AWG) low-loss flexible, microwave cable
50 Ohm, RF Microwave Cable Assembly

RF280

50 Ohm, RF Microwave Cable Assembly

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 18 GHz
  • Velocity of Propagation: 83%
  • Capacitance: 82 pF/meter
  • Time Delay: 4.0 ns/meter
  • VSWR: 1.35:1 Max, 1.45:1 Max (Right-Angle Plug)
  • Insertion Loss: See RF280 Graph
  • Power Handling: See RF280 Graph
  • Bend Radius: 38.1 mm Min
  • Operating Temp: -65 ºC to +125 ºC
  • .277 (11 AWG) low-loss flexible, microwave cable
50 Ohm, RF Microwave Cable Assembly

RF25S

Solid FEP Dielectric, 25 AWG Microwave Cable Assembly

Features
  • VSWR: See RF25S Graph
  • Impedance: 50 Ω
  • Bend Radius: 9.0 mm Min
  • Capacitance: 96.8 pF/meter
  • Operating Temp: -40 ºC to +200 ºC
  • Frequency Range: 20 GHz max (cable & connector dependent)
  • Insertion Loss: See RF25S Graph
  • 25 AWG solid dielectric low loss microwave cable
  • End 2 options: SMA, SMP
Solid FEP Dielectric, 25 AWG Microwave Cable Assembly

RF405

50 Ohm RF Cable Assembly, 24 AWG Semi-Flexible Cable

Features
  • VSWR: See RF405 Graph
  • Impedance: 50 Ω
  • Bend Radius: 6.35 mm Min
  • Capacitance: 104.97 pF/meter
  • Operating Temp: -40 ºC to +125 ºC
  • Frequency Range: 20 GHz max (cable & connector dependent)
  • Insertion Loss: See RF405 Graph
  • 24 AWG hand-formable, semi-flexible cable (.086" DIA)
  • Straight or right-angle SMA or SMP plug cable terminations
50 Ohm RF Cable Assembly, 24 AWG Semi-Flexible Cable

RF402

50 Ohm RF Cable Assembly, 19 AWG Semi-Flexible Cable

Features
  • VSWR: See RF402 Chart
  • Impedance: 50 Ω
  • Bend Radius: 10.9 mm Min
  • Capacitance: 98.07 pF/meter
  • Operating Temp: -40 ºC to +125 ºC
  • Frequency Range: 20 GHz max (cable & connector dependent)
  • Insertion Loss: See RF402 Graph
  • 19 AWG hand-formable, semi-flexible cable (.141" DIA)
  • Straight or right-angle SMA plug cable terminations
50 Ohm RF Cable Assembly, 19 AWG Semi-Flexible Cable

RF174

50 Ohm RF Cable Assembly, RG 174 Cable

Features
  • VSWR: See RF174 Graph
  • Impedance: 50 Ω
  • Bend Radius: 25.4 mm Min
  • Capacitance: 101 pF/meter
  • Operating Temp: -20 ºC to +80 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • Insertion Loss: See RF174 Graph
  • 24 AWG, RG 174 cable
  • Single or double ended
  • Non-magnetic options available for medical and aerospace applications
50 Ohm RF Cable Assembly, RG 174 Cable

RF316

50 Ohm RF Cable Assembly, RG 316 Cable

Features
  • VSWR: See RF316 Graph
  • Impedance: 50 Ω
  • Bend Radius: 12.8 mm Min
  • Capacitance: 96 pF/meter
  • Operating Temp: -50 ºC to +165 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • Insertion Loss: See RF316 Graph
  • 24 AWG, RG 316 cable
  • Single or double ended
  • Non-magnetic options available for medical and aerospace applications
50 Ohm RF Cable Assembly, RG 316 Cable

RS316

50 Ohm RF Cable Assembly, Double Shielded RG 316 Cable

Features
  • Impedance: 50 Ω
  • Bend Radius: 12.8 mm Min
  • Capacitance: 95.8 pF/meter
  • Operating Temp: -50 ºC to +165 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • Double Shielded, 24 AWG, RG cable
  • Available with SMA termination
  • Single or double ended
  • Non-magnetic options available for medical and aerospace applications
50 Ohm RF Cable Assembly, Double Shielded RG 316 Cable

RF178

50 Ohm RF Cable Assembly, RG 178 Cable

Features
  • VSWR: See RF178 Graph
  • Impedance: 50 Ω
  • Bend Radius: 10.2 mm Min
  • Capacitance: 96 pF/meter
  • Operating Temp: -50 ºC to +165 ºC
  • Frequency Range: 5 GHz Max. (cable & connector dependent)
  • Insertion Loss: See RF178 Graph
  • 28 AWG, RG 178 cable
  • Single or double ended
  • Non-magnetic options available for medical and aerospace applications
50 Ohm RF Cable Assembly, RG 178 Cable

RF058

50 Ohm RF Cable Assembly, RG 58 Cable

Features
  • VSWR: See RF058 Graph
  • Impedance: 50 Ω
  • Bend Radius: 49.5 mm Min
  • Capacitance: 102 pF/meter
  • Operating Temp: -50 ºC to +90 ºC
  • Frequency Range: 1 GHz max (cable & connector dependent)
  • Insertion Loss: See RF058 Graph
  • 20 AWG, RG 58 cable
  • Available with SMA, TNC and N Type terminations
  • Single or double ended
50 Ohm RF Cable Assembly, RG 58 Cable

GRF1H-C

5.00 mm 50 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly

Features
  • Impedance: 50 Ω
  • Bend Radius: 12.8 mm Min
  • Capacitance: 96 pF/meter
  • Operating Temp: -40 ºC to +90 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • 24 AWG, RG 316 cable
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
  • Optional captive panel screws
  • Double ended
5.00 mm 50 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly

IJ5H

4.00 mm IsoRate® 50 Ohm High-Isolation Hybrid Ganged RF Cable Assembly

Features
  • Insertion Loss: See IJ5H Report
  • Impedance: 50 Ω
  • Bend Radius: 12.8 mm Min
  • Capacitance: 96 pF/meter
  • Operating Temp: -50 ºC to +165 ºC
  • Frequency Range: 9.5 GHz max
  • Insertion Loss: See IJ5H Report
  • 24 AWG, RG 316 cable
  • 90% performance at 50% cost of traditional RF
  • 4.00 mm (.1575") pitch
4.00 mm IsoRate® 50 Ohm High-Isolation Hybrid Ganged RF Cable Assembly

PRF01

Precision SMA Cable Connector

Features
  • SMA precision RF cable connectors
  • Performance to 18 GHz
  • Cable connector for cable varieties from .047 to .277 low-loss flexible, and semi-rigid
  • Direct solder or solder clamp
  • Prints available
  • Contact Samtec's RF Group for more information.
Precision SMA Cable Connector

SMA-CA

6 GHz, 50 Ohm SMA Jack or Plug, Cable Connector

Features
  • SMA cable connectors
  • Performance to 6 GHz (cable dependent)
  • Straight or right-angle plug available on RG 174, RG 316, RG 402 (.141"), RG 405 (.086") or RG 58 cables
  • Non-magnetic options available for medical and aerospace applications
6 GHz, 50 Ohm SMA Jack or Plug, Cable Connector

SMA

50 Ohm SMA Jack Board Connector

Features
  • Performance to 18 GHz (26.5 GHz options also available)
  • Through-hole, surface mount, mixed technology or edge mount
  • Vertical or right-angle orientations
  • 50 ohm impedance
  • Non-magnetic option available for medical and aerospace applications
50 Ohm SMA Jack Board Connector

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...