HIGH SPEED BOARD-TO-BOARD
EDGE CARD / MICRO BACKPLANE
MICRO PITCH BOARD-TO-BOARD
STANDARD BOARD-TO-BOARD
RUGGED / POWER
HIGH SPEED CABLE ASSEMBLIES
ACTIVE OPTICS
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
Standard Board-to-Board
2mm PITCH SYSTEMS
 2mm Terminals
Specifications
  • Pitch: 2mm (.0787”)
  • Contacts: Up to 308 I/Os
  • Stack:  .143” (3,63mm) - 1.705” (43,31mm)
Series
  • TMMH – Standard Header
  • MTMM – Modified in .005” Increments
  • TW – Board Stacker in .005" Increments
  • TMM – Low Profile
  • MMT – Horizontal Header
  • BTMM - Low Profile Jumper
  • STMM – Shrouded Header for Cables
  • LTMM – Shrouded Header for  Connectors
  • ZSTMM – Elevated Shrouded Header for Cables
  • ZLTMM – Elevated Shrouded Header for Connectors
  • TSH - End Shrouded Header
  • ETMM – Shrouded Header for Strain Relief Cable
  • TLMM – Shrouded Header for TLSD Cable Assembly
  • TMMS – Shrouded, High Density Header
  • EHT – Ejector Header
  • PTT – Press Fit
Features
  • Industry’s most flexible selection
  • Through-hole and surface mount
  • Modified headers as standard
  • Flexibility on all three axes
  • Up to six rows at 50 pins per row
  • Low profile
  • Board stackers
  • Shrouded
  • Press fit
  • Right angle and horizontal mount
  • High temperature
Additional Links
 2mm Sockets
Specifications
  • Pitch:  2mm (.0787”)
  • Contacts: Up to 300 I/Os
  • Stack: .143” (3,63mm) - 1.705” (43,31mm)
Series
  • SQW – Standard Socket
  • SQT – Square Tail Socket
  • CLT – Low Profile, Tiger Claw™
  • SMM – High Reliability
  • MMS – Box Style Contact
  • ESQT – Elevated
  • TLE – Low Profile, Tiger Beam™
  • PTF – Press Fit
  • PTHF – Press Fit, Elevated
Features
  • Industry’s most flexible selection
  • Through-hole and surface mount
  • Up to six rows with 50 pins per row
  • Flexibility on all three axes
  • Low profile
  • High reliability
  • Elevated
  • Press fit
  • Right angle and horizontal mount
  • High temperature
  • Tiger Eye™, Tiger Buy™, and Tiger Claw™ contacts available
Additional Links

If you do not find the product series you are looking for above, please contact eNewProducts.

To ensure a product meets TS 16949, automotive, or any other specific standards, the product must be an ACD Series. Go to www.samtec.com/TS for complete details.
Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc