|
|
|
|
|
Standard Products
|
AcceleRate™ Cables Provide Cost Efficient High Speed
Performance
|
 |
Samtec’s new AcceleRate™ cable
system is a cost-efficient, high performance, micro coax
solution for high speed applications. The system’s
compact design, high rate of data transfer, and rugged
features make it particularly well suited to applications
which require a space-saving, flexible, economical
solution for quick handling of large amounts of data.
AcceleRate™ High Speed Cable
Assembly (FCC8
Series) features 36 AWG micro coax cable that can achieve
higher performace than standard 38 AWG. Available in
lengths to 1 meter (40.00”), this 50 Ohm cable boasts a
25mm bend radius and a flex life of up to 10,000 cycles.
|
In addition, a patent-pending
direct-to-lead termination technology further optimizes
signal integrity by eliminating the traditional
requirement for a transition board. The FCC8 Series
performs from 1.79 GHz (1Meter) to 4.72 GHz (6 inches) at
a 7dB insertion loss.
AcceleRate™ is RoHS compliant and is available with a
standard choice of 10, 20, or 30 signal contacts on .8mm
(.0315”) pitch with the outside contacts grounded to its
outer body shielding. A rugged latching system, metal
shielding for EMI protection, and weld tabs on the mating
receptacle (FCS8 Series) make the system ideal for rugged
applications. Application specific sizes, terminations,
and wire gauges are also available. |
|
For more information,
contact us at
HDR@samtec.com. |
|
|
Back to New Products Menu
|
|
|
|