Samtec has expanded its high speed interconnect and cable line featuring its rugged Edge Rate™ contact system to include a new .8mm (.0315”) pitch board level system (QEM8/QEF8 Series) that is footprint compatible with Samtec’s popular .8mm (.0315”) pitch QSE/QTE Series Q Strip® high speed interconnects.
Edge Rate™ Right Angle (ERM8-RA/ERF8-RA) and Edge Mount (ERM8-EM/ERF8-EM Series) terminals and sockets offer up to 150 I/Os in single-ended or differential pair configurations with a standard choice of 10 to 75 positions per row (dependant on orientation). Ideal for rugged and harsh environments, these strips are robust when zippered during unmating and feature an optional rugged metal latching system. |