Samtec's right angle one piece interface system (SIR1 Series) is designed for power or signal applications with a current carrying capacity range from 1.4A to 2.8A per contact at 30º C temperature rise, dependent upon total number of contacts powered. The system has a low profile of 6mm and is available in single row with 3, 5, 10 and 15 positions. The 2,54mm (.100") pitch contact system provides large contact deflection for a flexible and reliable connection. Also available are optional alignment pins and pick and place pads for precise placement.
Samtec offers a wide variety of flexible one piece interface solutions. Interfaces are available in various stack heights from 0,64mm to an elevated 10mm with 1mm, 1,27mm and 2,54mm pitches. High density interfaces can provide up to 900 dual compression or spring-loaded contacts. Additional ruggedizing options include locking clips and screw down inserts.
For more information,
contact us at customerservice@samtec.com.
Back to New Products Menu |