|
Samtec has recently expanded its line
of IP68-rated sealed interconnect systems with the new
AccliMate™ Sealed Rectangular Ethernet Cable Plug &
Receptacle.
This new system, like the entire line of AccliMate™
products, is designed for industrial and other harsh
environments with a silicon seal that meets IP68
specifications for dust and waterproof sealing.
The rectangular design saves space compared to
traditional IP68 interconnects making the system
particularly well suited to smaller and lower profile
applications.
In addition, a unique push-to-seal positive latching
system with audible click slows for easier mating and
requires less space for mating connectors and cables.
|
|
AccliMate™ Rectangular Ethernet Panel
Mount Sockets (RPBE
Series) meet CAT5e, CAT, and CAT3 specifications and
are available in either single or dual port designs.
The Cable Plug (RCE
Series) is available double-ended (both ends sealed)
or with a blunt cut (one end sealed).
The rugged 28 AWG cable, with copper conductors and
PVC jacket, comes in a choice of 2, 3, or 5 meter
assembled lengths.
Dust caps for protection while the system is
unmated are available for both cable plugs and sockets.
In addition to the Ethernet system,
Samtec also offers and IP68-rated sealed rectangular
Acclimate™ cable plug and receptacle featuring its rugged
Tiger Eye™ contacts on.050” pitch.
A power system on .100” pitch is currently in
development.
IP68-rated Sealed Circular AccliMate™ systems include
cable plugs and receptacles with a choice of Tiger Eye™
highly reliable contacts, Ethernet, USB, Mini USB, Power,
or High Density inserts.
Customer sealed interconnect designs are also
available.
|