HIGH SPEED BOARD-TO-BOARD
EDGE CARD / MICRO BACKPLANE
MICRO PITCH BOARD-TO-BOARD
STANDARD BOARD-TO-BOARD
RUGGED / POWER
HIGH SPEED CABLE ASSEMBLIES
ACTIVE OPTICS
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
Standard Products

New Rugged 2mm Pitch Tiger Eye™
Discrete Wire Assembly

Samtec has expanded its discrete wire cable family to include a rugged 2mm pitch Tiger Eye™ discrete wire cable assembly. The system features Samtec's Tiger Eye™ contacts, which are designed for high reliability and high mating cycles, ideal for rugged cable-to-board applications.

The Tiger Eye™ discrete wire cable assembly (S2SD/T2SD Series) mates with the 2mm board level Tiger Eye™ system (S2M/T2M Series) and is shrouded, polarized and keyed for rugged applications.Also featured is a metal retention latching system for higher withdrawal forces. The socket assembly provides up to 2.6A per power contact and the terminal assembly is available with an optional transfer end.

The double-row design, with up to 60 total pins, is available with a standard choice of 24, 26, 28 or 30 AWG PVC cable. Teflon® cable is also available on select wire gauges and is appropriate for use in high temperature and other harsh environments. The cable system is available as a full cable assembly or as components with tooling.

For more information, contact us at customerservice@samtec.com.

Back to New Products Menu

Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc