HIGH SPEED BOARD-TO-BOARD
EDGE CARD / MICRO BACKPLANE
MICRO PITCH BOARD-TO-BOARD
STANDARD BOARD-TO-BOARD
RUGGED / POWER
HIGH SPEED CABLE ASSEMBLIES
ACTIVE OPTICS
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
Standard Products

IsoRate® Interconnects Provide Cost-Efficient RF-Level Performance

IsoRate® High Performance Isolated Transmission line interconnects for board level and cable-to-board applications achieve mid-range RF-level performance at approximately 50% of the cost. 

IsoRate® Isolated Transmission Line Jacks and Plugs (IJ5 & IP5 Series) are available in a 50 Ohm system on 4mm centerline.  The 50 Ohm board-to-board system provides 70dB isolation at 7.6 GHz.  The strips are available in single or double row with 1, 2, 4, 6 or 8 rugged Edge Rate™ contacts per row.  Guide posts for blind mating applications are also available.  A 75 Ohm system (IJ7  & IP7 Series) is currently in design. 

The 50 Ohm IsoRate® Cable Assembly (IJ5C Series) provides 60dB isolation at 3.1 GHz and is available in a single row design with high performance 26 AWG, RG 316 coax cable.  The 4mm pitch system mates with IsoRate® Connector Strip Plugs (IP5 Series) and is available either as a single channel discrete wire assembly or as a ganged 2, 4, 6 or 8 pin assembly for consolidated signal applications.  A positive latching system increases unmating force making it ideal for rugged applications. 

For more information, contact us at RF@samtec.com.
 

Back to New Products Menu

Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc