HIGH SPEED BOARD-TO-BOARD
EDGE CARD / MICRO BACKPLANE
MICRO PITCH BOARD-TO-BOARD
STANDARD BOARD-TO-BOARD
RUGGED / POWER
HIGH SPEED CABLE ASSEMBLIES
ACTIVE OPTICS
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
Standard Products
EXPANDED LOW-PROFILE INTERCONNECTS
Samtec has broadened its Low Profile Interface product line to include One Piece (FSI/ SEI Series) and High Density interfaces (MSB/CSB Series) to complement its full line of micro and standard pitch pin-and-socket connectors.

Samtec One Piece Interfaces are on 1mm (.0394”) pitch with up to 100 contacts and a mated board spacing of 3mm (.118”) (FSI Series) or up to 30 contacts for a mated board space of only 1,65mm (.065”) (SEI Series).

These interfaces feature Phosphor Bronze contacts and are ideal for MCM interfaces, high shock/vibration applications and quality improvement and cost reduction over other connector concepts.

Samtec’s (MSB/CSB Series) High Density interfaces feature up to 500 I/Os on 1,27mm (.050”) pitch with profiles as low as 3mm (.118”) between mated boards.

Tiger Eye Beryllium Copper contacts are used for highest reliability and other features, including solder ball attachment, are available for improved performance and ease of processing.

The full line of Samtec Low Profile interfaces includes 1mm (.0394”) pitch (FTM/MLE Series), 1,27mm (.050”) pitch (FTS/CLP Series), .2mm (.0787”) pitch (TMM/CLT Series) and 2,54mm (.100”) pitch (TLW/HLE Series). In design is .5mm (.0197”) pitch (LTH/LSH Series).

Contact us for more information at

 

 

Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc