|
|
|
|
|
Standard Products
|
POWERSTRIP™/15
INTERCONNECTS OFFER HIGH POWER IN SMALL PACKAGE
|
|
Samtec’s newest line of power interconnect solutions is
the PowerStrip™/15 family featuring an ultra small, space
saving design and dual leaf blade contacts capable of
carrying from 14A to 23A per contact at a 30˚C temperature
rise (depending on the number of contacts powered).
PowerStrip™/15 Socket and Terminal Strips (UPS/UPT
Series) are available in vertical or right angle
orientations for co-planar and perpendicular applications
with a choice of 7mm or 10mm standard stack heights. The
.150” (3,81mm) pitch system may be configured with 2, 4,
6, or 8 power pins and offers a typical current carrying
capacity (CCC) of 21A per contact (rated at 80˚C with four
gold plated contacts powered). An optional locking clip
for additional stability in rugged applications is also
available.
|
|
Samtec’s PowerStrip™ product line also includes
systems with typical current carrying capacities of 25A
and 35A per contact (dependant on temperature and number
of contacts powered). PowerStrip™/25 connectors on 5mm
(.197”) pitch include Power and Power/Signal Combos, a
hinged design for 90˚ mating, and a Discrete Wire Cable
system. PowerStrip™/35 connectors on .250” (6,35mm) pitch
are available in Power or Power/Signal Combos. Contact our
Rugged Power Group for more information at
rugged@samtec.com. |
Back to New Products Menu
|
|
|
|