Sealed Circular and Rectangular

Our IP67/IP68 sealed connectors and cables feature dust and water protected systems and components ideal for high reliability in rugged applications. Sealed systems include bayonet circulars in 12 mm, 16 mm or 22 mm shell sizes, a miniature push-pull latching cable assembly, as well as Ethernet and USB signal assemblies.


AccliMate™ Bayonet Sealed CircularsAccliMate™ Bayonet Sealed Circulars

Our AccliMate™ bayonet sealed circulars are tested to IP68 for dust and water applications.

Features
  • Three standard shell sizes: 12 mm, 16 mm and 22 mm
  • Metal, plastic or field termination housings
  • Signal, power and combinations available
  • Easily build a standard or customized assembly online
Products
V
  • ACP-12
  • ACR-12
  • ACPK-12
  • ACRK-12
  • ACP-16
  • ACR-16
  • ACPK-16
  • ACRK-16
  • ACP-22
  • ACR-22
  • ACPK-22
  • ACRK-22
AccliMate™ Bayonet Sealed Circulars

AccliMate™ Sealed RectangularsAccliMate™ IP67 and IP68 Sealed Panel Mount Connector

Our AccliMate™ IP67 and IP68 sealed panel mount connector features a spacing saving rectangular design, tested to IP68 for dust and water.

Features
  • Space saving rectangular design
  • Maximum density for low profile 1U sealed applications
  • Ethernet and USB signal systems
  • Easily build a standard or customized assembly online
Products
V
  • RCH
  • RPBH
  • ERI8
  • RCE
  • RPCE
  • RPBE
  • RCEF
  • RCU
  • RPCU
  • RPBU
AccliMate™ Sealed Rectangulars

AccliMate™ Threaded CircularsAccliMate™ Threaded Circulars

Our AccliMate™ threaded circulars are tested to IP68 for dust and water applications.

Features
  • Rugged overmold construction
  • Available as Mini USB, USB, and Ethernet systems
  • Ethernet version available for field termination
  • Dust caps available
Products
V
  • BCU
  • BPCU
  • BRU
  • SCPE
  • SCRE
  • SCRES
  • SCPFE
  • SCPU
  • SCRU
  • SCRUS
AccliMate™ Threaded Circulars

AccliMate™ Mini Push-PullAccliMate™ Mini Push-Pull Systems

Tested to IP67 for dust and water applications.

Features
  • Lightweight plastic system
  • Rugged push-pull latching
  • Intermateable with Hirose HR30
  • Polarizing keys
  • Visual alignment indicators
  • Cable-to-cable or cable-to-panel solutions
Products
V
  • MCPK
  • CC393
  • TC114
  • MCRK
  • MCP
  • MCR
AccliMate™ Mini Push-Pull

“The good news is, Samtec has more ways to stack two or more PC boards than anybody else in the connector industry,” I told a Designer when asked about our two-piece, […] The post Good News and Good News About Board Stacking Connector Solutions appeared first on The Samtec Blog....
As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...