| Samtec
has one of the industry’s largest selections of micro and one piece interfaces.
|
| .050”
(1,27mm) x .050” (1,27mm) Terminal Strips |
- Standard header
- FTSH
- Board stacker
- FW
- Shrouded headers
- TFM,
EHF,
FSH
- Locking header
- TFML
- Cost saving header
- TFC
- Hot Pluggable
header -
HPT
|
 |
| .050”
(1,27mm) x .050” (1,27mm) Socket Strips |
- Standard sockets
- FLE,
SFMC
- Socket for shrouded
header -
SFM
- Low profile socket
- CLP
- Locking socket
- SFML
- Cost saving socket
- SFC
- Horizontal surface
mount socket - SFMH
|
| .050”
(1,27mm) X .100” (2,54mm) Terminal Strips |
- Standard through-hole
header -
TMS
- Modified header
- MTMS, HMTMS
- Shrouded header
- TML
- Board stacker
- DWM,
HDWM
- Shrouded stacker
- ZML
- Surface mount
header -
FTR
- Shunt - SNM
|
|
| .050”
(1,27mm) x.100” (2,54mm) Socket Strips |
- Standard through-hole
socket -
SMS
- Low profile socket
- SLM
- Surface mount
socket -
RSM
|
|
| 1mm
(.0394”) |
|
 |
| .8mm (.0315”) |
|
- Edge Rate terminal and socket strip - ERM8, ERF8
- Blade and beam
terminal and socket strip - BTE, BSE
- Tiger Eye contact terminal and socket strip - TEM, SEM
- Header -
FTE
- Board stacker
- AW
- Socket -
CLE
|
|
| .635mm (.025”) |
|
- Blade and beam
terminal and socket strip - BTS,
BSS
- Combination terminal/socket
- LSS
|
|
| .5mm (.0197”) |
|
- Blade and beam
terminal and socket strip - BTH,
BSH
- Low profile terminal
and socket strip - LTH,
LSH
|
|
| .4mm (.0157”) |
|
- Low profile terminal and socket strip - ST4, SS4
|
|
| One Piece Interfaces |
|
- Ideal for high
shock and high vibration applications
- Threaded inserts
as standard
- Ultra low profile
- Flexible stacking
heights
- Superior alignment
- Less skew
- No bent pins
- 1mm (.0394”) -
FSI,
SEI,
SEL
- .100” (2,54mm)
- SIB
- One piece power
- OPP
- Solderless -
GFZ
- PoGo style connector - PGP
|
 |
| Click here
for a complete overview of Samtec’s micro
and one piece board stacking
product line. |