Advanced Searches
Samtec has one of the largest selections of high density interconnects in the industry, including High Density Arrays, Open Pin Field Arrays, and FOURRAY™ Four Row interconnects.
DIFFERENTIAL PAIR ARRAYS  
DP Array™
  • High Speed Array System
  • Staggered pin layout reduces grounds
  • No return paths needed
  • No grounds needed so easier board routing
  • Perimeter grounds simplify routing
  • Fewer board layers
  • Lower insertion/withdrawal forces than SamArray™
  • Unique solder crimp on tails
  • 10mm (.394") mated stack height
  • Differential pair
  • Up to 184 usable pairs
  • View Performance Data
  • Final Inch® information available
  • DPAF, DPAM
OPEN PIN FIELD ARRAYS  
SEARAY™  
HD MEZZ™  
Z Beam®  
  • One piece interface
  • Solderless connection with compression tail
  • Easy to replace
  • .050" (1,27mm) pitch
  • Up to 900 I/Os
  • Low Profile - .065" (1,65mm) and .118" (3mm) heights available
  • No solder pad delamination
  • Minimizes Coefficient of Thermal Expansion issues
  • No solder joint reliability or bent pin issues
  • Allows field upgrade/exchange
  • GFZ
FOURRAY™ Four Row Systems  
  • High Density Systems
  • .050" (1,27mm) pitch
  • Footprint on .025" (.635mm) pitch
  • SMT and through hole
  • ROLC, and FOLC features rugged Tiger Eye™ Contact
  • TOLC, MOLC, FOLC, ROLC

Click here for a complete overview of Samtec's High Density Product Line.

* HD Mezz is a trademark of Molex Incorporated.