Advanced Searches
Perpendicular and Horizontal

Samtec’s perpendicular and co-planar connectors are available:

  • On .050” (1,27mm), 2mm (.0787”), and .100” (2,54mm) pitch
  • In surface mount and through-hole designs
  • With shrouded and hot pluggable options
  • In single row, double row, and high density designs
.050” (1,27mm)  
  • Standard header - FTSH
  • Hot pluggable header - HPT
  • Shrouded headers - FSH, TFM
  • Socket - SFMH
  • Low profile socket - CLP
 
2mm (.0787”)  
  • Standard headers - TMM,TMMH
  • Modified header - MMT
  • Shrouded headers - TMMS, TSH
  • Square tail socket strips - SQT
  • Box style contacts - MMS
  • Combination terminal/socket - LS2
.100” (2,54mm)  
  • Standard header - TSW
  • Modified header - MTSW
  • Surface mount header - TSM
  • Shrouded headers - TSS, TSSH
  • Standard socket strip - SSW
    Square tail socket strip - SSQ
  • Box style contacts - BCS
  • Surface mount socket strips - SSM, SMH
Click here for a complete overview of Samtec’s right angle board stacking product line.