Login to your Samtec Service Center
  Go Samtec : high speed, rugged / power, micro interconnects
Advanced Searches
Micro Backplane

Many Samtec board level interconnects can be configured for a “micro backplane” application.  Among these are high speed, micro pitch and high density, in right angle and edge-mount board-to-board interconnect systems.  

Popular “micro backplane” interconnect systems include:

MICRO TCA

The Samtec MTCA connector is fully compliant to the new µTCA™ standard architecture.  The connector socket has .75mm pitch edge card interfaces, 170 position press fit tails on a staggered four row footprint, and form/fit/function compatibility with Molex.  

Micro Edge Card Sockets

Micro edge card sockets are high speed board interfaces which are ideal for perpendicular (90˚) board-to-board applications.

  • HSEC8  High Speed socket with rugged Edge Rate contact, .8mm pitch
  • MEC1  1mm pitch micro edge card socket
  • MEC6  .635mm pitch micro edge card socket
  • SAL1 Unique connector design facilitates signal routing
Edge Rate System

The Edge Rate interconnect system features the rugged, high cycle Edge Rate contact system on .8mm pitch.  This high speed interconnect is designed to withstand “zippering” during mating and unmating and is available in vertical, right angle, and edge mount configurations.

SEARAY™ High Density Arrays

SEARAY™ is an open pin field, high density array interconnect system.  It is available with up to 500 I/Os and has the rugged Edge Rate contact system for high speed, high cycle applications.  The open pin field design allows both single-ended and differential pair routings.

  • SEAM array terminal strip
  • SEAF array socket strip
  • SEAF-RA right angle socket strip
Q2 Edge Mount

Q2 is a rugged, high speed interconnect system available in both right angle and edge mount configurations.  Optional locking screws make the system even more rugged, and guide posts are available for blind mating.  

  • QMS-EM edge mount terminal strip
  • QMS-RA right angle terminal strip
  • QMSS-EM edge mount shielded terminal strip
  • QMSS-DP-EM edge mount, differential pair terminal strip
  • QFS-EM edge mount socket strip
  • QFS-RA RA right angle terminal strip