Perpendicular
and Horizontal
Samtec’s
perpendicular and co-planar connectors are available: |
- On .8mm (.0315"), 1mm (.0394"), .050”
(1,27mm), 2mm (.0787”), and .100” (2,54mm) pitch
- In surface mount
and through-hole designs
- With shrouded and
hot pluggable options
- In single row,
double row, and high density designs
|
|
| .8mm (.0315") |
|
|
 |
| 1mm (.0394") |
|
|
|
| .050”
(1,27mm) |
|
- Standard header
- FTSH
- Hot pluggable header
- HPT
- Shrouded headers
- FSH,
TFM
- Ejector header - EHF
- Socket - SFMH
- Low profile socket
- CLP
|
|
| .050" (1,27mm) x .100" (2,54mm) |
|
|
|
| 2mm (.0787”) |
|
- Standard headers
- TMM, TMMH
- Modified header
- MMT
- Shrouded headers
- TMMS,
TSH, STMM, LTMM
- Square tail socket
strips - SQT
- Box style contacts
- MMS
- Combination terminal/socket
- LS2
- Ejector header - EHT
|
|
| .100”
(2,54mm) |
|
- Standard header
- TSW, HTSW
- Modified header
- MTSW
- Surface mount header
- TSM
- Shrouded headers
- TSS,
TSSH
- Standard socket
strip - SSW
Square tail socket strip - SSQ
- Box style contacts
- BCS
- Surface mount socket
strips - SSM,
SMH, CES
- Ejector header - EJH
|
|
| Click here
for a complete overview of Samtec’s right
angle board stacking product line. |
| |
|
|