Cable Assemblies

Cable Assemblies

Samtec Cable Assemblies include high speed assemblies with micro coax or twinax cables. Sealed panel and I/O systems are IP67 and IP68 protected. Also available is a full line of discrete wire, IDC, and FFC cable assemblies, including a broad selection of housings and contacts, as well as hand tools and semi-automatic applicators.

High-Speed Cable Assemblies

High-Speed Cable Assemblies

High-speed cable assemblies with micro coax and twinax cable for differential and single-ended applications.

Panel and I/O

Panel and I/O

High-speed optical, low skew pair copper and sealed IP68/IP67 panel and i/o connector and cable systems for rugged, panel-to-panel applications.

Discrete Wire, IDC & FFC

Discrete Wire, IDC & FFC

Discrete wire and IDC cable assemblies in socket and terminal designs on a variety of pitches from 0.80 mm to 6.35 mm, including rugged Tiger Eye™ contacts, isolated signals and high power systems.

Industry Standards

Industry Standards

Embedded hardware development using mezzanine cards to the host can present many challenges. Samtec has developed XMC, VNX, and PC/104™ cable extensions to test carrier cards away from the host without signal/performance degradation.

Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...